The R8C/2E Group is supported only for customers who have already adopted these products. The RL78/I1A Group is recommended for new designs.
The R8C/2C Group and R8C/2D Group of single-chip MCUs incorporates the R8C/Tiny Series CPU core, employing sophisticated instructions for a high level of efficiency. With 1Mb of address space, and it is capable of executing instructions at high speed. In addition, the CPU core boasts a multiplier for high-speed operation processing.
Power consumption is low, and the supported operating modes allow additional power control. These MCUs also use an anti-noise configuration to reduce emissions of electromagnetic noise and are designed to withstand EMI. Integration of many peripheral functions, including multifunction timer and serial interface, reduces the number of system components. Furthermore, the R8C/2D Group has on-chip data flash (1KB × 2 blocks). The difference between the R8C/2C Group and R8C/2D Group is only the presence or absence of data flash. Their peripheral functions are the same.
Title | Type | Date | |
---|---|---|---|
Datasheet
|
|||
Related Files: Sample Code, RL78/G14、R8C/36Mグループ R8CからRL78への移行ガイド:タイマRB→タイマ・アレイ・ユニット Rev.1.00 - Sample Code | Application Note
|
||
Application Note
|
|||
Application Note
|
|||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Signal Processing Library (Standard Version) | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
PDF573 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code, A/Dコンバータの動作(繰り返し掃引モード0) - Sample Code | Application Note
|
||
Related Files: Sample Code, A/Dコンバータの動作(単掃引モード) - Sample Code | Application Note
|
||
PDF505 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Sample Code, EW0モードを使用したプログラムROMの書き換え - Sample Code | Application Note
|
||
PDF695 KB
|
Application Note
|
||
PDF126 KB
|
Application Note
|
||
PDF938 KB
|
Application Note
|
||
Related Files: Sample Code, 2チャネル 200V系IH制御 - Sample Code | Application Note
|
||
Application Note
|
|||
Related Files: Source code for Workspace Creation Application Note on MR8C/4 OS, 看门狗定时器的使用 | Application Note
|
||
Related Files: Source code for Application note on how to debug applications running on MR8C/4, 定时器 A操作(事件计数模式、自由运行方式) | Application Note
|
||
PDF801 KB
|
Application Note
|
||
Related Files: 定时器A操作(事件计数模式中的二相脉冲信号处理、4倍频方式) | Application Note
|
||
PDF760 KB Related Files: Source code for Application Note on how to implement MR8C/4 in Embedded Applications
|
Application Note
|
||
Related Files: Source code for Application Note on Implementing Timeout Feature in MR8C/4 | Application Note
|
||
Related Files: Source code for Application Note on how to use Data Queue in place of Mailbox | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
PDF302 KB Related Files: Sample Code
|
Application Note
|
||
Application Note
|
|||
PDF281 KB Related Files: Sample Code
|
Application Note
|
||
PDF265 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: D/A Converter Operation ( rej05b1169 ), コンパレータ機能 - Sample Code | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code, タイマRC(インプットキャプチャ機能とアウトプットコンペア機能の併用) - Sample Code | Application Note
|
||
Related Files: Sample Code, PCターミナルソフトとUART通信(高速OCO使用) - Sample Code | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
PDF224 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Sample Code, 長い周期のタイマ - Sample Code ( rjc05b0040 ) | Application Note
|
||
PDF2.62 MB
|
Application Note
|
||
PDF219 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Renesas MCU Perl Script to Convert S-Record Data to a C Structure, タイマA動作(ワンショットタイマモード、外部トリガ) - Sample Code | Application Note
|
||
PDF182 KB
|
Application Note
|
||
PDF189 KB
|
Application Note
|
||
PDF261 KB
|
Application Note
|
||
PDF255 KB Related Files: Renesas MCU Utility To Convert S-Record Data To A C-Structure
|
Application Note
|
||
Related Files: Sample Code, RRFレジスタ応用 ( rjj05b0825 ) | Application Note
|
||
PDF364 KB Related Files: R8C Tiny, M16C Tiny, SH Tiny, and H8 Tiny Series Self Test Sample Code for Renesas Microcontrollers
|
Application Note
|
||
PDF514 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Sample Code, SIO3,4動作 - Sample Code | Application Note
|
||
PDF2.69 MB
|
Application Note
|
||
PDF600 KB
|
Application Note
|
||
Related Files: Sample Code, タイマA(アウトプットコンペア) | Application Note
|
||
Related Files: 7セグメントLED表示、キーマトリクス入力 - Sample Code | Application Note
|
||
Related Files: 7セグメントLED表示(ダイナミック点灯) - Sample Code (rjj05b1140) | Application Note
|
||
Related Files: キーマトリクス入力 - Sample Code | Application Note
|
||
Related Files: Operation of Bus Collision Detection, シリアルI/O動作(クロック非同期形シリアルI/Oモードの受信) - Sample Code, 定时器RC(PWM模式) | Application Note
|
||
Related Files: Timers - Sample Code (rej05b1116), 家電向け一線式通信プロトコル - Sample Code | Application Note
|
||
PDF148 KB Related Files: Sample Code
|
Application Note
|
||
PDF236 KB Related Files: Serial Flash Driver Sample Program
|
Application Note
|
||
PDF228 KB Related Files: Serial EEPROM HN58X25xxx Series Sample Program M16C(UART)
|
Application Note
|
||
PDF141 KB Related Files: Sample Code
|
Application Note
|
||
Application Note
|
|||
PDF323 KB Related Files: Sample Code
|
Application Note
|
||
Application Note
|
|||
PDF208 KB Related Files: Sample Code
|
Application Note
|
||
PDF339 KB Related Files: Sample Code
|
Application Note
|
||
PDF248 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Sample Code, A/Dコンバータの動作(単発モード、拡張アナログ入力) - Sample Code | Application Note
|
||
Related Files: Sample Code, A/Dコンバータの動作(繰り返しモード) - Sample Code (rjj05b1062) | Application Note
|
||
Related Files: Sample Code, A/Dコンバータの動作(単発モード、外部トリガ) - Sample Code | Application Note
|
||
Related Files: Sample Code, A/Dコンバータの動作(単発モード) - Sample Code (rjj05b1058) | Application Note
|
||
Related Files: Sample Code, A/Dコンバータの動作(単発モード、外部オペアンプ接続モード) - Sample Code | Application Note
|
||
Related Files: Sample Code, ウォッチドックタイマ - Sample Code (rjj05b1028) | Application Note
|
||
PDF224 KB
|
Application Note
|
||
PDF215 KB
|
Application Note
|
||
Related Files: Sample Code, SFR定義ファイル ( 32170, 32174 グループ ) | Application Note
|
||
Related Files: Sample Code, SFR定義ファイル ( 32171 グループ ) | Application Note
|
||
PDF168 KB Related Files: Sample Code
|
Application Note
|
||
PDF167 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Sample Code, タイマRB(タイマモード) - Sample Code | Application Note
|
||
Related Files: Sample Code, タイマRB(プログラマブル波形発生モード) - Sample Code | Application Note
|
||
Related Files: D/A Converter Operation ( rej05b0961 ), タイマRB(プログラマブルウェイトワンショット発生モード) - Sample Code | Application Note
|
||
Application Note
|
|||
PDF150 KB Related Files: Sample Code
|
Application Note
|
||
PDF898 KB
|
Application Note
|
||
PDF2.05 MB
|
Application Note
|
||
PDF683 KB
|
Application Note
|
||
Related Files: Sample Code, 可変ベクタテーブル汎用プログラム ( rjj05b0426 ) | Application Note
|
||
Related Files: Sample Code, 32ビット加算汎用プログラム ( rjj05b0404 ) | Application Note
|
||
Related Files: Sample Code, 32ビット乗算汎用プログラム ( rjj05b0406 ) | Application Note
|
||
Related Files: Sample Code, 32ビット除算汎用プログラム ( rjj05b0407 ) | Application Note
|
||
Related Files: Sample Code, BCD加算汎用プログラム ( rjj05b0409 ) | Application Note
|
||
Related Files: Sample Code, BCD減算汎用プログラム ( rjj05b0410 ) | Application Note
|
||
Related Files: Sample Code, 64ビット除算汎用プログラム ( rjj05b0408 ) | Application Note
|
||
Related Files: Sample Code, 32ビット比較汎用プログラム ( rjj05b0403 ) | Application Note
|
||
Related Files: Sample Code, BCD乗算汎用プログラム ( rjj05b0411 ) | Application Note
|
||
Related Files: Sample Code, BCD除算汎用プログラム ( rjj05b0412 ) | Application Note
|
||
Related Files: Sample Code, 1バイトHEXコードからBCDコード変換汎用プログラム ( rjj05b0413 ) | Application Note
|
||
Related Files: Sample Code, 配列検索汎用プログラム ( rjj05b0420 ) | Application Note
|
||
PDF153 KB Related Files: Sample Code
|
Application Note
|
||
PDF131 KB Related Files: Sample Code
|
Application Note
|
||
PDF131 KB Related Files: Sample Code
|
Application Note
|
||
PDF138 KB Related Files: Sample Code
|
Application Note
|
||
PDF144 KB Related Files: Sample Code
|
Application Note
|
||
PDF111 KB Related Files: Sample Code
|
Application Note
|
||
PDF107 KB Related Files: Sample Code
|
Application Note
|
||
PDF103 KB Related Files: Sample Code
|
Application Note
|
||
PDF140 KB Related Files: Sample Code
|
Application Note
|
||
PDF106 KB Related Files: Sample Code
|
Application Note
|
||
PDF109 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Sample Code, アプリケーションノート(キー入力割り込みの使い方)付属 回路図 | Application Note
|
||
PDF112 KB Related Files: Sample Code
|
Application Note
|
||
PDF111 KB Related Files: Sample Code
|
Application Note
|
||
PDF124 KB Related Files: Sample Code
|
Application Note
|
||
PDF123 KB Related Files: Sample Code
|
Application Note
|
||
PDF127 KB Related Files: Sample Code
|
Application Note
|
||
PDF117 KB Related Files: Sample Code
|
Application Note
|
||
PDF117 KB Related Files: Sample Code
|
Application Note
|
||
PDF117 KB Related Files: Sample Code
|
Application Note
|
||
PDF122 KB Related Files: Sample Code
|
Application Note
|
||
PDF124 KB Related Files: Sample Code
|
Application Note
|
||
PDF124 KB Related Files: Sample Code
|
Application Note
|
||
PDF145 KB Related Files: Sample Code
|
Application Note
|
||
PDF112 KB Related Files: Sample Code
|
Application Note
|
||
PDF112 KB Related Files: Sample Code
|
Application Note
|
||
PDF121 KB Related Files: Sample Code
|
Application Note
|
||
PDF114 KB Related Files: Sample Code
|
Application Note
|
||
PDF145 KB Related Files: Sample Code
|
Application Note
|
||
PDF104 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Sample Code, アプリケーションノート(Cでの割り込みハンドラの記述)付属 回路図 | Application Note
|
||
PDF127 KB Related Files: Sample Code
|
Application Note
|
||
PDF1.43 MB
|
Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code, 間接サブルーチン呼び出し汎用プログラム ( rjj05b0115 ) | Application Note
|
||
Related Files: Sample Code, BCD圧縮汎用プログラム ( rjj05b0116 ) | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code, ブロック交換汎用プログラム ( rjj05b0114 ) | Application Note
|
||
Application Note
|
|||
Brochure
|
|||
PDF29.76 MB
|
Brochure
|
||
PDF1.32 MB
|
Brochure
|
||
General Reliability Literature
|
|||
Guide
|
|||
Guide
|
|||
Related Files: Sample codes for RX Compiler Package Application Notes: Sample Project RX Migration Guide, M16C Edition | Guide
|
||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
PDF87 KB
|
Manual - Development Tools
|
||
PDF269 KB
|
Manual - Development Tools
|
||
PDF507 KB
|
Manual - Development Tools
|
||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Hardware
|
|||
Other
|
|||
Other
|
|||
Product Change Notice
|
|||
Product Change Notice
|
|||
Product Change Notice
|
|||
Quick Start Guide
|
|||
Release Note
|
|||
Release Note
|
|||
Release Note
|
|||
Release Note
|
|||
Release Note
|
|||
Release Note
|
|||
Release Note
|
|||
Release Note
|
|||
Release Note
|
|||
Release Note
|
|||
Release Note
|
|||
Release Note
|
|||
Release Note
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
PDF29 KB
|
Technical Update
|
||
PDF49 KB
|
Technical Update
|
||
PDF22 KB
|
Technical Update
|
||
PDF26 KB
|
Technical Update
|
||
PDF16 KB
|
Technical Update
|
||
PDF19 KB
|
Technical Update
|
||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|