The R8C/15 Group is supported only for customers who have already adopted these products. The RL78/G12 Group is recommended for new designs.
This MCU is built using the high-performance silicon gate CMOS process using a R8C/Tiny Series CPU core and is packaged in a 20-pin plastic molded LSSOP. This MCU operates using sophisticated instructions featuring a high level of instruction efficiency. With 1Mb of address space, it is capable of executing instructions at high speed. Furthermore, the data flash ROM (1KB × 2 blocks) is embedded in the R8C/15 group. The difference between R8C/14 and R8C/15 groups is only the existence of the data flash ROM. Their peripheral functions are the same.
Title | Type | Date | |
---|---|---|---|
Datasheet
|
|||
Application Note
|
|||
Application Note
|
|||
Related Files: Signal Processing Library (Standard Version) | Application Note
|
||
Related Files: Sample Code, EW0モードを使用したプログラムROMの書き換え - Sample Code | Application Note
|
||
PDF695 KB
|
Application Note
|
||
PDF126 KB
|
Application Note
|
||
PDF938 KB
|
Application Note
|
||
Application Note
|
|||
Related Files: Source code for Workspace Creation Application Note on MR8C/4 OS, 看门狗定时器的使用 | Application Note
|
||
Related Files: Source code for Application note on how to debug applications running on MR8C/4, 定时器 A操作(事件计数模式、自由运行方式) | Application Note
|
||
PDF801 KB
|
Application Note
|
||
Related Files: 定时器A操作(事件计数模式中的二相脉冲信号处理、4倍频方式) | Application Note
|
||
PDF760 KB Related Files: Source code for Application Note on how to implement MR8C/4 in Embedded Applications
|
Application Note
|
||
Related Files: Source code for Application Note on Implementing Timeout Feature in MR8C/4 | Application Note
|
||
Related Files: Source code for Application Note on how to use Data Queue in place of Mailbox | Application Note
|
||
Application Note
|
|||
PDF265 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code, PCターミナルソフトとUART通信(高速OCO使用) - Sample Code | Application Note
|
||
Related Files: Sample Code, タイマX(パルス周期測定モード) - Sample Code | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
PDF224 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Sample Code, 長い周期のタイマ - Sample Code ( rjc05b0040 ) | Application Note
|
||
PDF2.62 MB
|
Application Note
|
||
PDF219 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Renesas MCU Perl Script to Convert S-Record Data to a C Structure, タイマA動作(ワンショットタイマモード、外部トリガ) - Sample Code | Application Note
|
||
PDF255 KB Related Files: Renesas MCU Utility To Convert S-Record Data To A C-Structure
|
Application Note
|
||
PDF364 KB Related Files: R8C Tiny, M16C Tiny, SH Tiny, and H8 Tiny Series Self Test Sample Code for Renesas Microcontrollers
|
Application Note
|
||
Related Files: タイマZ(プログラマブルウェイトワンショット発生モード) - Sample Code | Application Note
|
||
Related Files: タイマZ(プログラマブルワンショット発生モード) - Sample Code | Application Note
|
||
Related Files: タイマZ(プログラマブル波形発生モード) - Sample Code | Application Note
|
||
Related Files: タイマC(アウトプットコンペア機能) - Sample Code | Application Note
|
||
PDF2.69 MB
|
Application Note
|
||
PDF600 KB
|
Application Note
|
||
Related Files: Timers - Sample Code (rej05b1116), 家電向け一線式通信プロトコル - Sample Code | Application Note
|
||
PDF236 KB Related Files: Serial Flash Driver Sample Program
|
Application Note
|
||
PDF228 KB Related Files: Serial EEPROM HN58X25xxx Series Sample Program M16C(UART)
|
Application Note
|
||
Related Files: Operation of Timer Z1 (Pulse Period Measurement Mode), タイマA動作(イベントカウンタモード、リロードタイプ) - Sample Code ( rjc05b0031 ), 定时器X运行(定时器模式) | Application Note
|
||
Application Note
|
|||
PDF323 KB Related Files: Sample Code
|
Application Note
|
||
Application Note
|
|||
Related Files: ウォッチドッグタイマ - Sample Code (rjj05b0932) (rjj05b0932) (rjj05b0932) (rjj05b0932) (rjj05b0932) (rjj05b0932) (rjj05b0932) (rjj05b0932) (rjj05b0932) (rjj05b0932) (rjj05b0932) (rjj05b0932) (rjj05b0932) (rjj05b0932) (rjj05b0932) | Application Note
|
||
PDF224 KB
|
Application Note
|
||
PDF215 KB
|
Application Note
|
||
PDF188 KB Related Files: Sample Code
|
Application Note
|
||
Application Note
|
|||
Related Files: Timer 2 / Timer 3 (Carrier Wave Form Control / Carrier Wave Output Control) | Application Note
|
||
PDF150 KB Related Files: Sample Code
|
Application Note
|
||
PDF898 KB
|
Application Note
|
||
Related Files: アドレス一致割り込み - Sample Code | Application Note
|
||
PDF2.05 MB
|
Application Note
|
||
PDF73 KB
|
Application Note
|
||
PDF81 KB Related Files: Sample Code
|
Application Note
|
||
PDF683 KB
|
Application Note
|
||
PDF90 KB Related Files: Sample Code
|
Application Note
|
||
PDF81 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Sample Code, 可変ベクタテーブル汎用プログラム ( rjj05b0426 ) | Application Note
|
||
Related Files: Sample Code, 32ビット加算汎用プログラム ( rjj05b0404 ) | Application Note
|
||
Related Files: Sample Code, 32ビット乗算汎用プログラム ( rjj05b0406 ) | Application Note
|
||
Related Files: Sample Code, 32ビット除算汎用プログラム ( rjj05b0407 ) | Application Note
|
||
Related Files: Sample Code, BCD加算汎用プログラム ( rjj05b0409 ) | Application Note
|
||
Related Files: Sample Code, BCD減算汎用プログラム ( rjj05b0410 ) | Application Note
|
||
Related Files: Sample Code, 64ビット除算汎用プログラム ( rjj05b0408 ) | Application Note
|
||
Related Files: Sample Code, 32ビット比較汎用プログラム ( rjj05b0403 ) | Application Note
|
||
Related Files: Sample Code, BCD乗算汎用プログラム ( rjj05b0411 ) | Application Note
|
||
Related Files: Sample Code, BCD除算汎用プログラム ( rjj05b0412 ) | Application Note
|
||
Related Files: Sample Code, 1バイトHEXコードからBCDコード変換汎用プログラム ( rjj05b0413 ) | Application Note
|
||
Related Files: Sample Code, 配列検索汎用プログラム ( rjj05b0420 ) | Application Note
|
||
PDF153 KB Related Files: Sample Code
|
Application Note
|
||
PDF131 KB Related Files: Sample Code
|
Application Note
|
||
PDF131 KB Related Files: Sample Code
|
Application Note
|
||
PDF138 KB Related Files: Sample Code
|
Application Note
|
||
PDF144 KB Related Files: Sample Code
|
Application Note
|
||
PDF111 KB Related Files: Sample Code
|
Application Note
|
||
PDF107 KB Related Files: Sample Code
|
Application Note
|
||
PDF103 KB Related Files: Sample Code
|
Application Note
|
||
PDF140 KB Related Files: Sample Code
|
Application Note
|
||
PDF106 KB Related Files: Sample Code
|
Application Note
|
||
PDF109 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Sample Code, アプリケーションノート(キー入力割り込みの使い方)付属 回路図 | Application Note
|
||
PDF112 KB Related Files: Sample Code
|
Application Note
|
||
PDF111 KB Related Files: Sample Code
|
Application Note
|
||
PDF124 KB Related Files: Sample Code
|
Application Note
|
||
PDF123 KB Related Files: Sample Code
|
Application Note
|
||
PDF127 KB Related Files: Sample Code
|
Application Note
|
||
PDF117 KB Related Files: Sample Code
|
Application Note
|
||
PDF117 KB Related Files: Sample Code
|
Application Note
|
||
PDF117 KB Related Files: Sample Code
|
Application Note
|
||
PDF122 KB Related Files: Sample Code
|
Application Note
|
||
PDF124 KB Related Files: Sample Code
|
Application Note
|
||
PDF124 KB Related Files: Sample Code
|
Application Note
|
||
PDF145 KB Related Files: Sample Code
|
Application Note
|
||
PDF112 KB Related Files: Sample Code
|
Application Note
|
||
PDF112 KB Related Files: Sample Code
|
Application Note
|
||
PDF121 KB Related Files: Sample Code
|
Application Note
|
||
PDF114 KB Related Files: Sample Code
|
Application Note
|
||
PDF145 KB Related Files: Sample Code
|
Application Note
|
||
PDF104 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Sample Code, アプリケーションノート(Cでの割り込みハンドラの記述)付属 回路図 | Application Note
|
||
PDF127 KB Related Files: Sample Code
|
Application Note
|
||
PDF1.43 MB
|
Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code, 間接サブルーチン呼び出し汎用プログラム ( rjj05b0115 ) | Application Note
|
||
Related Files: Sample Code, BCD圧縮汎用プログラム ( rjj05b0116 ) | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code, ブロック交換汎用プログラム ( rjj05b0114 ) | Application Note
|
||
Application Note
|
|||
Brochure
|
|||
PDF29.76 MB
|
Brochure
|
||
PDF1.32 MB
|
Brochure
|
||
General Reliability Literature
|
|||
Guide
|
|||
Guide
|
|||
Related Files: Sample codes for RX Compiler Package Application Notes: Sample Project RX Migration Guide, M16C Edition | Guide
|
||
Guide
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Other
|
|||
Other
|
|||
Product Change Notice
|
|||
Product Change Notice
|
|||
Product Change Notice
|
|||
Quick Start Guide
|
|||
Release Note
|
|||
Release Note
|
|||
Release Note
|
|||
Release Note
|
|||
Release Note
|
|||
Release Note
|
|||
Release Note
|
|||
Release Note
|
|||
Release Note
|
|||
Release Note
|
|||
Release Note
|
|||
Release Note
|
|||
Release Note
|
|||
Release Note
|
|||
Release Note
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
PDF29 KB
|
Technical Update
|
||
PDF49 KB
|
Technical Update
|
||
PDF22 KB
|
Technical Update
|
||
PDF26 KB
|
Technical Update
|
||
PDF16 KB
|
Technical Update
|
||
PDF19 KB
|
Technical Update
|
||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||