Skip to main content

Overview

Description

The 74LVCH16374A 16-bit edge-triggered D-type register is ideal for use as a buffer register for data synchronization and storage. Flow-through organization of signal pins simplifies layout. All pins of the 74LVCH16374A can be driven from either 3.3V or 5V devices which allows the use of this device as a translator in a mixed 3.3V/5V supply system. The 74LVCH16374A has "bus-hold" which prevents floating inputs and eliminates the need for pull-up/down resistors. The 74LVCH16374A operates at -40C to +85C

Features

  • Typical tSK(o) (Output Skew) 250ps
  • ESD > 2000V per MIL-STD-883, Method 3015
  • > 200V using machine model (C = 200pF, R = 0)
  • VCC = 3.3V ± 0.3V, Normal Range
  • VCC = 2.7V to 3.6V, Extended Range
  • CMOS power levels (0.4 uW typ. static)
  • All inputs, outputs, and I/O are 5V tolerant
  • Supports hot insertion
  • Available in 48 pin SSOP and TSSOP packages

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - SPICE Log in to Download ZIP 61 KB
Model - IBIS ZIP 11 KB
2 items

Product Options

Applied Filters: