Skip to main content

Overview

Description

The 5962-92258 (equivalent to IDT 54FCT16245T) 16-bit high-speed, low-power transceiver is ideal for synchronous communication between two buses. The Direction and Output Enable controls operate these devices as either two independent 8-bit transceivers or one 16-bit transceiver. The 5962-92258 operates at -55C to +125C. (For commercial version, see 74FCT16245T)

Features

  • Stnd., A, and C speeds
  • Typical tSK(o) (Output Skew) 250ps
  • Low input and output leakage 1 uA (max.)
  • ESD > 2000V per MIL-STD-883, Method 3015
  • > 200V using machine model (C = 200pF, R = 0)
  • High drive outputs (–32mA IOH, 64mA IOL)
  • Power off disable outputs permit "live insertion"
  • Typical VOLP (Output Ground Bounce) 1.0V at VCC = 5V, TA = 25C
  • Available in 48 pin CERPACK package

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: