Overview
Description
Updated: Apr. 25, 2025
Renesas Electronics Corporation
Product Overview
This product provides the Video Codec Library for RZ/G2L. Please read the release note for the Board Support Package of the target devices before using this product.
Functions
- Video Codec Kernel Module
- Video Codec Libraries
Target Reference Boards
RZ/G2L Evaluation Board Kit
History
Apr 25, 2025: RZ MPU Video Codec Library V3.1.3.0
Jul 31, 2024: RZ MPU Video Codec Library Evaluation Version V1.2.2
Apr 24, 2024: RZ MPU Video Codec Library Evaluation Version V1.2.1
Mar 31, 2023: RZ MPU Video Codec Library Evaluation Version V1.1.0
Sep 30, 2022: RZ MPU Video Codec Library Evaluation Version V1.0
Jul 6, 2022: RZ MPU Video Codec Library Evaluation Version V0.58
Jun 6, 2022: RZ MPU Video Codec Library Evaluation Version V0.57
Apr 5, 2022: RZ MPU Video Codec Library Evaluation Version V0.56
Mar 4, 2022: RZ MPU Video Codec Library Evaluation Version V0.55
Feb 28, 2022: RZ MPU Video Codec Library Evaluation Version V0.54
Dec 17, 2021: RZ MPU Video Codec Library Evaluation Version V0.53
Dec 15, 2021: RZ MPU Video Codec Library Evaluation Version V0.52
Sep 30, 2021: RZ MPU Video Codec Library Evaluation Version V0.51
Support Policy
Renesas provides support for the below items without additional payment. For more details, please contact a Renesas salesperson.
Form | Q&A and issue analysis*1 | Maintained by Renesas | ||
---|---|---|---|---|
Renesas reference board | Customer board | |||
Customer developed/modified SW | - | No | No*2 | No |
Customer added OSS | - | No | No | No |
Validation target OSS in VLP | Source Code | Yes | No | No |
Renesas developed SW | Source Code | Yes | Yes | Yes |
Binary | Yes | Yes*3 | Yes |
*1) Firstly, customers should investigate which part has a problem: Renesas’ deliverables or customer’s developed part.
*2) We provide support for the board-dependent changes such as channel numbers and pin configurations.
*3) We provide Q&A support only for the functions which are defined and described in the user's manual.
V3.1.3.0 of this library does not distinguish between evaluation and unrestricted versions.
For details on the terms of use, please refer to the software license agreement on the download page.
Target Devices
Support
Support Communities
Downloads
• This product can be used by agreeing to the software license agreement on the download page.
• For older versions, please refer to the RZ/G2L, RZ/G2LC Easy Download Guide.
Download | Version | Target Device | Target SW |
---|---|---|---|
RZ MPU Video Codec Library V3.1.3.0 for RZ/G2L (RTK0EF0045Z16001ZJ-v3.1.3.0.zip) (ZIP | English, 日本語) | V3.1.3.0 | RZ/G2L | RZ/G VLP v3.0.7 |