Overview
Description
Connected devices are constantly evolving. New generations appear that are smarter, more full featured and have longer battery lifetimes. To enable this, SmartBond has evolved too. The DA14586 offers designers all the benefits of the industry-leading DA1458x but with even greater flexibility to create more advanced applications from the smallest footprints and power budgets.
As part of the SmartBond family, the DA14586 is one of the smallest, lowest power and most integrated Bluetooth® solutions available. This versatile system-on-chip (SoC) is ideal for adding Bluetooth Low Energy (LE) to products like remote controls, proximity tags, beacons, connected medical devices, and smart home nodes. It supports all Bluetooth developments up to Bluetooth 5. Plus, with 96kB of RAM, the DA14586 has double the memory for user applications of its predecessor to take full advantage of the standard's features. It also includes an integrated microphone interface for voice support at low additional cost. The wide supply voltage range (0.9V – 3.6V) covers a larger choice of energy sources and gives full design flexibility.
SmartBond™ DA14586 combines the benefits of the lowest power, smallest size and lowest system cost Bluetooth Low Energy SoC with an integrated Flash. Furthermore, the DA14586 is pin-to-pin compatible with the DA14585 thereby offering a unique cost down path from Flash to One-Time-Programmable (OTP) memory.
Like all SmartBond solutions, the DA14586 is easy to design-in and supports standalone as well as hosted applications. It is supported by a complete development environment and the SmartSnippets™ software that helps you optimize your software for power consumption.
Benefits
- Large memory to build complex applications
- Longest battery life
- Low system Bill of Materials (BOM)
Packages
- QFN-40 (5.0mm x 5.0mm x 0.9mm)
- WLCSP-34 (2.4mm x 2.66mm x 0.39mm)
Features
- Complies to the Bluetooth 5 core specification
- Integrated One-Time-Programmable (OTP) memory
- 2Mb Flash
- Extended user RAM (96kB)
- Low operating voltage (1.8V to 3.6V)
- I2C and pulse density modulation (PDM) audio interfaces
Comparison
Applications
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
SmartBond™ - CodeLess™ AT Commands The SmartBond™ CodeLess AT Commands platform enables control of the Bluetooth® Low Energy connectivity, sensor read-out and battery check of the device.
|
IDE and Coding Tool | Renesas |
SmartBond™ Development Tools SmartSnippets™ Studio is a royalty-free software development platform for SmartBond™ devices.
|
Software Package | Renesas |
SmartBond™ Flash Programmer The Renesas SmartBond™ Flash Programmer tool lets the user program a flash device for the DA1453x, DA1458x, DA1469x, and DA14592 SoCs.
|
Software Package | Renesas |
Serial Port Service (SPS) The Serial Port Service (SPS) emulates serial cable communication.
|
Emulator | Renesas |
Renesas Bluetooth® Low Energy Mobile Application Suite Renesas’ comprehensive collection of Bluetooth® Low Energy mobile applications: SmartBond, SmartConfig, SmartConsole, SmartTags, and SUOTA
|
Software Package | Renesas |
e² studio Eclipse-based Renesas integrated development environment (IDE).
[Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ]
|
IDE and Coding Tool | Renesas |
6 items
|
Sample Code
Boards & Kits
SmartBond™ DA14585 Bluetooth Low Energy Basic Development Kit
This development kit provides all the flexibility needed to develop products with confidence, enabling the creation of more advanced connected applications with the smallest footprints and power budgets. At the core of this development kit is our SmartBond™ DA14585. It is the smallest, lowest...
SmartBond™ DA14586 Bluetooth Low Energy Pro Development Kit Daughtercard for the QFN40 Package
The DA14585/DA14586 Development Kit-Pro provides all of the flexibility needed to develop products with confidence, enabling the creation of more advanced connected applications with the smallest footprints and power budgets. This development kit features our SmartBond™ DA14586. DA14586 combines...
SmartBond™ DA14585 Bluetooth Low Energy Pro Development Kit
This development kit provides all of the flexibility needed to develop products with confidence, enabling the creation of more advanced connected applications with the smallest footprints and power budgets. At the core of this development kit is our SmartBond™ DA14585. It is the smallest, lowest...
Bluetooth Low Energy SoC 16-site SmartBond Production Line Tool Kit
Renesas offers a production test and programming unit that enables you to reduce the time to ramp-up at a lower cost. The SmartBond Production Line Tool (PLT) helps to increase throughput in volume test and programming of units centered around the Renesas Bluetooth® ICs.
We work with a number of...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: