Lead Count (#) | 64 |
Pkg. Code | pkg_3012 |
Pkg. Type | LFQFP |
Pkg. Dimensions (mm) | 10 x 10 x 1.6 |
ECCN (US) | 5A002 |
RoHS (UPD70F3611M2GBA1-GAH-AX) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | |
Pb (Lead) Free | Yes |
HTS (US) |
CPU | V850ES |
Bit Size | 32 |
Program Memory (KB) | 96 |
Data Flash (KB) | 0 |
RAM (KB) | 6 |
Lead Count (#) | 64 |
Supply Voltage (V) | 3.3 - 5.5 |
Operating Freq (Max) (MHz) | 20 |
CAN (ch) | 1 |
I/O Ports | 51 |
Timer | 16-bit x 6-ch |
ADC | 10-bit x 10-ch |
RTC | No |
DMA | No |
Ethernet | No |
LVD or PVD | Yes |
Temp. Range | -40 to +110°C |
Family Name | V850 |
Lead Compliant | Yes |
Length (mm) | 10 |
MOQ | 1 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 10 x 10 x 1.6 |
Pkg. Type | LFQFP |
Tape & Reel | No |
Thickness (mm) | 1.6 |
Width (mm) | 10 |
Support for the V850ES/Fx3-L is limited to customers who have already adopted these products.