Lead Count (#) | 176 |
Pkg. Code | pkg_8048 |
Pkg. Type | LFQFP |
Pkg. Dimensions (mm) | 24 x 24 x 1.6 |
ECCN (US) | 5A002 |
RoHS (UPD703039GM-XXX-UEU-A) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | |
Pb (Lead) Free | Yes |
HTS (US) |
Lead Count (#) | 176 |
RTC | No |
DMA | No |
Ethernet | No |
LVD or PVD | No |
Family Name | V850 |
Lead Compliant | Yes |
Length (mm) | 24 |
MOQ | 1 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 24 x 24 x 1.6 |
Pkg. Type | LFQFP |
Tape & Reel | No |
Thickness (mm) | 1.6 |
Width (mm) | 24 |
The V850/SV1 Group is supported only for customers who have already adopted these products.