| Lead Count (#) | 8 |
| Pkg. Code | pkg_10755 |
| Pkg. Type | SOP |
| Pkg. Dimensions (mm) | 5.37 x 4.4 x 1.8 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 8 |
| Carrier Type | Embossed Tape |
| Pb (Lead) Free | Yes |
| Application | Industrial, Consumer Use |
| Channels (#) | 1 |
| Ciss (Typical) (pF) | 3500 |
| ID (A) | -18 |
| Lead Compliant | Yes |
| Length (mm) | 5 |
| MOQ | 2500 |
| Moisture Sensitivity Level (MSL) | 1 |
| Mounting Type | Surface Mount |
| Nch/Pch | Pch |
| Pch (W) | 1.1 |
| Pkg. Dimensions (mm) | 5 x 4 x 1.8 |
| Pkg. Type | SOP |
| Qg typ (nC) | 118 |
| Qualification Level | Industrial |
| RDS (ON) (Max) @10V or 8V (mohm) | 4.6 |
| RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) | 9.0 |
| Tape & Reel | No |
| Thickness (mm) | 1.8 |
| VDSS (Max) (V) | -30 |
| VGSS (V) | -20 |
| Vgs (off) (Max) (V) | -2.5 |
| Width (mm) | 4 |
The UPA2715GR is a Switching N-Channel Power MOSFET.