Lead Count (#) | 8 |
Pkg. Type | HWSON |
Pb (Lead) Free | Yes |
Moisture Sensitivity Level (MSL) | 1 |
ECCN (US) | |
HTS (US) |
Lead Count (#) | 8 |
Carrier Type | Embossed Tape |
Pb (Lead) Free | Yes |
Application | Industrial, Consumer Use |
Channels (#) | 1 |
Ciss (Typical) (pF) | 3000 |
ID (A) | -18 |
Lead Compliant | Yes |
MOQ | 3000 |
Moisture Sensitivity Level (MSL) | 1 |
Mounting Type | Surface Mount |
Nch/Pch | Pch |
Pch (W) | 2.7 |
Pkg. Type | HWSON |
Qg typ (nC) | 70 |
Qualification Level | Industrial |
RDS (ON) (Max) @10V or 8V (mohm) | 10.1 |
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) | 14.0 |
Standard Pkg. Type | Power SON-8 3.3x3.3 |
Tape & Reel | No |
VDSS (Max) (V) | -30 |
VGSS (V) | -20 |
Vgs (off) (Max) (V) | -2.5 |
The UPA2510TM is a N-Channel Mos Field Effect Transistor For Switching.