Lead Count (#) | 8 |
Pkg. Code | pkg_10755 |
Pkg. Type | SOP |
Pkg. Dimensions (mm) | 5.37 x 4.4 x 1.8 |
Pb (Lead) Free | Yes |
ECCN (US) | EAR99 |
Moisture Sensitivity Level (MSL) | 1 |
HTS (US) |
Lead Count (#) | 8 |
Carrier Type | Embossed Tape |
Pb (Lead) Free | Yes |
Application | Industrial, Consumer Use |
Channels (#) | 1 |
Ciss (Typical) (pF) | 800 |
ID (A) | 8 |
Lead Compliant | Yes |
Length (mm) | 5 |
MOQ | 2500 |
Moisture Sensitivity Level (MSL) | 1 |
Mounting Type | Surface Mount |
Nch/Pch | Nch |
Pch (W) | 2.0 |
Pkg. Dimensions (mm) | 5 x 4 x 1.8 |
Pkg. Type | SOP |
Qg typ (nC) | 14 |
Qualification Level | Industrial |
RDS (ON) (Max) @10V or 8V (mohm) | 25.0 |
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) | 33.0 |
Tape & Reel | No |
Thickness (mm) | 1.8 |
VDSS (Max) (V) | 30 |
VGSS (V) | 20 |
Vgs (off) (Max) (V) | 2.5 |
Width (mm) | 4 |
The UPA1720G is a N Channel Power MOSFET.