Overview
Description
The Intersil HCS154MS is a radiation hardened 4 to 16 line decoder/demultiplexer with two enable inputs. A high on either enable input forces the output to a high state. The Demultiplexing function is performed by using the four input lines to select the desired output states. The HCS154MS utilizes advanced CMOS/SOS technology to achieve high-speed operation. This device is a member of the radiation hardened, high-speed, CMOS/SOS logic family. The HCS154MS is supplied in a 24-lead ceramic flatpack (K suffix) or an SBDIP package (D suffix).
Features
- 3 micron radiation hardened SOS CMOS
- Total dose 200k RAD (Si)
- SEP effective LET no upsets: >100 MEV-cm2/mg
- Single Event Upset (SEU) immunity < 2 x 10-9 errors/bit-day (Typ)
- Dose rate survivability: >1 x 1012 Rads (Si)/s
- Dose rate upset >1010 RAD(Si)/s 20ns pulse
- Cosmic ray upset immunity <2 x 10-9 errors/gate day (Typ)
- Latch-up free under any conditions
- Military temperature range: -55 °C to +125 °C
- Significant power reduction compared to LSTTL ICs
- DC operating voltage range: 4.5V to 5.5V
- Input logic levels
- VIL = 30% of VCC Max
- VIH = 70% of VCC Min
- Input current levels Ii ≤ 5µA at VOL, VOH
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 569 KB | |
Brochure | PDF 467 KB | |
Price Increase Notice | PDF 360 KB | |
Other | ||
Product Advisory | PDF 499 KB | |
Product Change Notice | PDF 230 KB | |
Product Advisory | PDF 133 KB | |
7 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: