Overview
Description
The ISL71934M is a radiation tolerant, low insertion loss, 50Ω SP2T absorptive RF switch designed for a multitude of wireless and communications applications. This device covers a broad frequency range from 50MHz to 10GHz. In addition to providing low insertion loss, the device delivers high linearity and high isolation performance while providing a constant 50Ω termination to the unused input. The ISL71934M features patented Constant Impedance Technology, which reduces transients during switching events, allowing the impedance match to stay constant.
The ISL71934M is rated for Total Ionizing Dose (TID) up to 30krad(Si) and Single Event Latch-up and Burnout up to 43MeV∙cm²/mg. The device operates over the full military temperature range of -55 °C to +125 °C and uses a NiPdAu plated µPPF roughened lead frame.
Features
- High isolation – 71dB at 1GHz, 60dB at 4GHz
- High linearity – IIP2 = 111dBm, IIP3 = 64dBm
- Constant Impedance Technology
- Active power handling up to 34dBm
- Characterized for Total Ionizing Dose and Single Event Latch-up and Burnout
- Wide single 2.75V to 5.25V supply voltage range
- Supports 1.8V and 3.3V control logic
- TID Radiation Lot Acceptance Testing (RLAT) (LDR: ≤10mrad(Si)/s): 30krad(Si)
- SEE Characterization
- No DSEE with VDD = 6.2V at 43MeV•cm2/mg
- SET <10ns with FRF = 10MHz at 43MeV•cm2/mg
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.61 MB | |
Product Advisory | PDF 414 KB | |
Application Note | PDF 224 KB | |
3 items
|
Design & Development
Boards & Kits
Radiation Tolerant SP2T RF Switch, 50MHz to 6000MHz Evaluation Board
The ISL71934MEVAL1Z evaluation board provides a quick and easy method for evaluating the ISL71934M radiation tolerant SP2T RF switch. All aspects of the switch can be exercised on the evaluation board.
The ISL71934M is a high reliability, low insertion loss, 50Ω SP2T absorptive RF switch...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters:
Videos & Training
Introducing the radiation tolerant, low insertion loss, 50Ω SP2T absorptive RF switch designed for a multitude of wireless and other RF applications.