Skip to main content

Overview

Description

The ISL71001M is a radiation tolerant and high efficiency monolithic synchronous buck regulator with integrated MOSFETs. This single-chip power solution operates across an input voltage range of 3V to 5.5V and provides a tightly regulated output voltage that is externally adjustable from 0.8V to ~85% of the input voltage with an output load current capacity of 6A. The ISL71001M is available in a plastic 64 Ld Thin Quad Flatpack (EP-TQFP) package. The ISL71001M uses peak current-mode control for excellent output load transient response and features integrated compensation and switches at a fixed frequency of 1MHz to reduce component size and count. In applications where two regulators are needed, two ISL71001M devices can be synchronized 180° out-of-phase to reduce the overall input RMS ripple current. The internal synchronous power switches are optimized for high efficiency and good thermal performance. The ISL71001M incorporates fault protection for the regulator. The protection circuits include input undervoltage, output undervoltage, and output overcurrent. High integration makes the ISL71001M an ideal choice to power many of today’s small form factor applications. Two devices can be synchronized to provide a complete power solution for large scale digital ICs, like Field Programmable Gate Arrays (FPGAs), that require separate core and I/O voltages.

Features

  • Passes NASA low outgassing specifications
  • Operates from 3V to 5.5V supply
  • Programmable power-on reset level
  • Current mode control for excellent dynamic response
  • Fixed 1MHz switching frequency
  • ±1.2% reference voltage
  • Thermally enhanced heat-sink plastic package
  • Highly efficient: 95% peak efficiency
  • Bidirectional SYNC pin allows two devices to be synchronized 180° out-of-phase
  • Adjustable output voltage
  • Analog soft-start
  • Output undervoltage and output overcurrent protection
  • Power-good output voltage monitor
  • Tin (Sn) free lead finish
  • Characterized radiation level
    • 30krad(Si) at a low dose rate
    • Single-event effects at LET = 43MeV•cm2/mg

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 1.20 MB
Technical Brief PDF 356 KB
Brochure PDF 467 KB
White Paper PDF 405 KB
Manual - Development Tools PDF 1.23 MB
Manual - Development Tools PDF 1.32 MB
Application Note PDF 249 KB
Application Note PDF 224 KB
8 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 145.10 MB
PCB Design Files ZIP 955 KB
2 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: