Radiation Tolerant 30V Low Noise LDO Demonstration Board
The ISL75054MDEMO1Z demonstration board showcases the ISL75054M, an ultra-low noise, high-PSRR, radiation tolerant low-dropout regulator (LDO) ideal for powering...
The ISL75054M is a radiation tolerant low-dropout linear regulator with ultra-low noise and high PSRR used as a power supply for ADC and RF applications. It has an operating supply voltage range of 2.7V to 30V and an output voltage range of 0.5V to VIN - VDO. The device supplies up to 1.0A of current at a typical 379mV dropout voltage. Built-in protection includes foldback, internal and externally programmable current limit, and over-temperature protection. The ISL75054M features excellent noise performance and PSRR for radiation tolerant LDOs, with an ultra-low RMS noise of 4μVRMS from 10Hz to 100kHz and an ultra-high PSRR of 101.5dB at 120Hz.
The ISL75054M is offered in a 16-lead heatsink thin shrink small outline (HTSSOP) package and operates across the full military temperature range of -55 °C to +125 °C.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 3.01 MB | |
Technical Brief | PDF 356 KB | |
Application Note | PDF 224 KB | |
3 items
|
The ISL75054MDEMO1Z demonstration board showcases the ISL75054M, an ultra-low noise, high-PSRR, radiation tolerant low-dropout regulator (LDO) ideal for powering...
The ISL75054MEVAL1Z evaluation board showcases the ISL75054M, an ultra-low noise, high-PSRR, radiation tolerant low-ropout regulator (LDO) ideal for powering sensitive...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.
Applied Filters: