Lead Count (#) | 8 |
Pitch (mm) | 0.5 |
Pkg. Type | TDFN-8 |
Pkg. Dimensions (mm) | 2.0 x 2.0 |
Moisture Sensitivity Level (MSL) | 1 |
Pb (Lead) Free | Yes |
ECCN (US) | EAR99 |
HTS (US) |
Lead Count (#) | 8 |
Carrier Type | Tape & Reel |
Moisture Sensitivity Level (MSL) | 1 |
Pb (Lead) Free | Yes |
Temp. Range | -40 to +85°C |
480Mbps USB Data Switch | No |
CDP | No |
Custom Standard 2.7V (1A) | Yes |
Custom Standard 2.7V (2.4A) | Yes |
Custom Standard 2.7V (2A) | Yes |
DCP | BC 1.1/BC 1.2 |
Galaxy Tablet | Yes |
MOQ | 3000 |
Parametric Category | USB-C & Power Delivery |
Pitch (mm) | 0.5 |
Pkg. Dimensions (mm) | 2.0 x 2.0 |
Pkg. Type | TDFN-8 |
QC 2.0 (Qualcomm® Quick Charge™ 2.0 Technology) | No |
Qty. per Reel (#) | 3000 |
SDP | No |
Smart CDP | No |
YD/T 1591-2009 | Yes |
The SLG55570A is a USB host charger (dedicated charger) identification circuit. The device supports both the latest USB Battery Charging Specification Revision 1.2 including data contact detection and a set resistor bias for Apple* compliant devices as well as legacy USB D+/D- short detection using data line pull-up.