Overview
Description
The US082-ZSSC3230EVZ Pmod™ board demonstrates the functionality and performance of the ZSSC3230, a CMOS integrated circuit for accurate capacitance-to-digital conversion and sensor-specific correction of capacitive sensor signals.
Features
- Capacitive input range 0pF to 30pF
- Capacitive offset compensation 0pF to 15pF
- Internal auto-compensated temperature sensor, not stress sensitive
- High sampling rate with 2ms at 14-bit resolution
- Standardized type 6A Pmod connector supports
- I²C/SMBus extended interface
- Dual connectors allow pass-through signals for daisy-chained solution
- Software support in e² studio minimizes development time with one-click code generation
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1.98 MB | |
Manual - Development Tools | PDF 1.07 MB | |
2 items
|
Design & Development
Product Options
Applied Filters:
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.