Overview
Description
The RAA2S4268 is a top-tier automotive sensor signal conditioner (SSC) with SENT or I2C, designed for precise amplification and correction of differential bridge sensor signals. It offers exceptional precision and reliability with outstanding analog pre-amplification and sensor offset correction, making it adaptable to nearly all resistive bridges. The advanced signal processing utilizes a 16-bit RISC microcontroller for accurate conditioning calculations, and data stored in nonvolatile memory. Reliable data transmission is ensured through a digital SENT interface, providing dependable transmission via a single output pin. Built for tough environments, the product features robust protection circuitry, excellent electromagnetic compatibility, and comprehensive diagnostic capabilities. Additionally, the RAA2S4268 supports end-of-line calibration and offers an OWI interface for straightforward configuration and calibration.
Features
- Differential bridge sensor input with selectable on-chip or external temperature sensor – PTC, NTC, PN-junction, and sensor bridge resistance.
- 1mV/V to 800mV/V sensor span with 12 to 18-bit resolution.
- Compensation for offset, gain, and higher order nonlinearity and temperature coefficients of measured bridge sensor input signal.
- Accuracy:
- 0.5%FS at -40 °C to +125 °C
- 1%FS at -40 °C to +155 °C
- Internal output update rate up to 200µs in the fastest mode
- Compliant with SENT standard SAE J2716 Rev. 4 (APR2016), tick time extended to 1µs resulting in a SENT output time of 282µs (two fast channels)
- Third order digital LPF with a cut-off frequency of 10Hz to 1000Hz
- Fast in calibration: one-pass, end-of-line calibration algorithm minimizes production costs
- Minimum number of external components enables the design of sensor modules with best-in-class form factor
- Qualified according to AEC-Q100 Grade 0
- Operating temperature range of -40 °C to +155 °C with up to 100hrs extension up to +165 °C
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 718 KB | |
Datasheet - Short-Form | PDF 208 KB | |
Other | PDF 1.29 MB | |
Other | PDF 603 KB | |
Other | PDF 1.19 MB | |
Application Note | PDF 539 KB | |
Application Note | PDF 257 KB | |
7 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Renesas IC Toolbox (RICBox) The Renesas IC Toolbox (RICBox) software platform enables customers to configure Renesas devices on evaluation kits when attached to the computer running the software.
|
Software Package | Renesas |
1 item
|
Boards & Kits
Automotive Sensor Signal Conditioner with SENT Output Evaluation Kit
The RAA2S426XKIT evaluation board is designed to help users evaluate the performance of the RAA2S426x sensor. It features a comprehensive setup for power supply and connection to the Renesas IC Toolbox (RICBox) software, enabling easy configuration and data reading. The board supports...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters:
Videos & Training
The RAA2S426x are top-tier automotive sensor signal conditioners (SSCs) with SENT or I²C output, designed for precise amplification and correction of differential bridge sensor signals. The devices offer exceptional precision and reliability with outstanding analog pre-amplification and sensor offset correction, making them adaptable to nearly all resistive bridges.
News & Blog Posts
Blog Post
May 1, 2025
|