Pitch (mm) | 0.5 |
Lead Count (#) | 64 |
Pkg. Type | LFQFP |
Pkg. Dimensions (mm) | 10 x 10 x 1.7 |
Pkg. Code | pkg_11658 |
Moisture Sensitivity Level (MSL) | 3 |
ECCN | 3A991 |
HTSUS | 8542.31.0001 |
RoHS (R5F11TLEDFB#55) | EnglishJapanese |
Pb (Lead) Free | Yes |
Longevity | 4000 Jun |
Carrier Type | Tape & Reel |
Family Name | RL78 |
Series Name | RL78/I1x |
Group Name | I1C |
CPU Architecture | RL78 |
Main CPU | RL78-S3 |
Sub CPU | No |
Floating Point Unit | No |
Bit Length | 16 |
Program Memory (KB) | 64 |
Data Flash (KB) | 2 |
RAM (KB) | 6 |
ECC SRAM | No |
Lead Count (#) | 64 |
Pkg. Type | LFQFP |
Pitch (mm) | 0.5 |
Pkg. Dimensions (mm) | 10 x 10 x 1.7 |
Number of Supply Voltage(s) (#) | 1 |
Supply Voltage (V) | 1.7 - 5.5 |
I/O Ports | 35 |
DMAC or DTC | DTC |
DMA (ch) | 0 |
Temperature Sensor (ch) (#) | 1 |
Power-On Reset | Yes |
Watchdog Timer (ch) | 1 |
External Memory Bus (bit) | No |
DRAM I/F | No |
3D GPU | No |
Accelerator | No |
Temp. Range | Ta = -40 to +85°C |
External Interrupt Pins (#) | 9 |
LVD or PVD | Yes |
Operating Freq (Max) (MHz) | 24 |
Operating Freq of Sub CPU (Max) | 0 |
Sub-clock (32.768 kHz) | Yes |
On-chip Oscillator | Yes |
Ethernet speed | No |
Ethernet (ch) | 0 |
EtherCat (ch) (#) | 0 |
USB Ports (#) | 0 |
USB FS (host ch/device ch) | ( 0 / 0 ) |
USB HS (host ch/device ch) | ( 0 / 0 ) |
USB SS (host ch/device ch) | ( 0 / 0 ) |
PCI Express (generation and ch) | No |
SCI or UART (ch) | 3 |
SPI (ch) | 2 |
QSPI (ch) | 0 |
OSPI (ch) | 0 |
I2C (#) | 3 |
I3C (ch) | 0 |
CAN (ch) | 0 |
CAN-FD (ch) | 0 |
Wireless | No |
IrDA | Yes |
LIN (#) | 1 |
SDHI (ch) | 0 |
High Resolution Output Timer | No |
PWM Output (pin#) | 7 |
32-Bit Timer (ch) | 0 |
16-Bit Timer (ch) (#) | 8 |
8-Bit Timer (ch) | 0 |
Standby operable timer | No |
Asynchronous General Purpose Timer / Interval Timer (ch) | 3 |
RTC | Yes |
16-Bit A/D Converter (ch) | 0 |
14-Bit A/D Converter (ch) | 0 |
12-Bit A/D Converter (ch) | 0 |
10-Bit A/D Converter (ch) | 4 |
24-Bit Sigma-Delta A/D Converter (ch) | 4 |
16-Bit D/A Converter (ch) | 0 |
12-Bit D/A Converter (ch) | 0 |
10-Bit D/A Converter (ch) (#) | 0 |
8-Bit D/A Converter (ch) | 0 |
Analog Comparator (ch) | 0 |
OPAMP (ch) (#) | 0 |
PGA (ch) | 0 |
Capacitive Touch Sensing Unit (ch) | 0 |
Graphics LCD Controller | No |
MIPI Interfaces (DSI) (ch) | 0 |
MIPI Interfaces (CSI) (ch) | 0 |
Camera I/F (Parallel) | No |
Image Codec | No |
2D Drawing Engine | No |
Segment LCD Controller | Yes |
SSI (ch) | 0 |
Security & Encryption | AES |
Debug Interface | Single wire serial |
Moisture Sensitivity Level (MSL) | 3 |
12-Bit Timer (ch) | 1 |
32-Bit High Res Timer (ch) | 0 |
ADC | 10-bit x 4-ch, 24-bit x 4-ch (Delta-Sigma) |
Asynchronous General Purpose Timer (ch) | 0 |
Bit Size | 16 |
CPU | RL78 |
DMA | No |
DTC (ch) | 0 |
Delta-Sigma A/D Converter | No |
Ethernet | No |
High-Speed Analog Comparator (ch) | 0 |
Human Machine Interface | LCD Segment Count x 120 |
Lead Compliant | Yes |
Length (mm) | 10 |
Low-Power Analog Comparator (ch) | 0 |
MIPI Interfaces (DSI/CSI) | 0 |
MOQ | 1500 |
Pb (Lead) Free | Yes |
SPI (#) | 0 |
Tape & Reel | No |
Thickness (mm) | 1.7 |
Timer | 8-bit x 4-ch, 12-bit Interval Timer x 1-ch, 16-bit x 8-ch |
UART (#) | 3 |
USBFS (ch) | 0 |
USBHS (ch) | 0 |
Width (mm) | 10 |
The RL78/I1C microcontroller integrates functions required for the metrology of smart electricity meters. It includes 24-bit ΔΣ A/D converters, 32-bit multiply-accumulator, independent power supply real-time clock, segment LCD driver supporting up to 8 com, and AES hardware engine that supports the DLMS standard. For single-phase two-wire meters, single-phase three-wire meters, and three-phase three-wire meters, 24-bit ΔΣ A/D converters (Max 4ch) are used for current and voltage sensing to achieve highly accurate power metrology.
Moreover, three-phase four-wire meters can be supported by the 100-pin QFP products, with ΔΣ A/D converters that are used for current sensing and a successive approximation A/D converter unit that is used for voltage sensing.
In addition, the products equipped with 512KB flash memory can also use the code flash area as two partitions, that is 256KB x 2 banks, independently. Thanks to the bank programming function in dual-bank mode and bank swapping, the system can update the firmware without stopping the metrology operation throughout the new firmware downloading and even the bank swapping period.