Pb (Lead) Free | No |
ECCN (US) | 5A002 |
RoHS (RJP65M04DWA-80#W0) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | |
HTS (US) |
Pb (Lead) Free | No |
Channels (#) | 1 |
IC @100 °C (A) | 50 |
IC @25 °C (A) | 100 |
Lead Compliant | No |
MOQ | 1 |
Nch/Pch | Nch |
Series Name | 65M0x Series |
Tape & Reel | No |
VCE (sat) (V) | 1.55 |
VCES (V) | 650 |
tf (Typical) (µs) | 0.095 |
tsc (μs) | 5 |
Support is limited to customers who have already adopted these products.
IGBT product series for inverter for UPS, motor control, solar power generation, and welding applications, recommended for 1 to 50 kHz frequencies, and guaranteed against short circuit.