Lead Count (#) | 4 |
Pkg. Code | pkg_6744 |
Pkg. Type | DPAK(S) |
Pb (Lead) Free | Yes |
RoHS (RJF0604DPD-00#J3) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | 1 |
ECCN (US) | |
HTS (US) |
Lead Count (#) | 4 |
Carrier Type | Embossed Tape |
Pb (Lead) Free | Yes |
Application | Industrial, Consumer Use |
Channels (#) | 1 |
Function | Thermal FETs |
ID (A) | 5 |
Lead Compliant | No |
MOQ | 3000 |
Moisture Sensitivity Level (MSL) | 1 |
Mounting Type | Surface Mount |
Nch/Pch | Nch |
Pch (W) | 30 |
Pkg. Type | DPAK(S) |
Qualification Level | Industrial |
RDS (ON) (Max) @10V or 8V (mohm) | 75 |
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) | 100 |
RDS (ON) (Typical) @ 10V / 8V (mohm) | 42 |
RDS (on) (Max) @4V to 4.5V (mohm) | 100 |
RDS (on) (Max) @8V to 10V (mohm) | 75 |
RDS (on) (ohm) typ. @4V to 4.5V (mohm) | 58 |
RDS (on) (ohm) typ. @8V to 10V (mohm) | 42 |
Standard Pkg. Type | TO-252 / DPAK |
Tape & Reel | No |
Tsd (Typ) (°C) | 175 |
VDSS (Max) (V) | 60 |
This FET has the over temperature shut-down capability sensing to the junction temperature. This FET has the built-in over temperature shut-down circuit in the gate area. And this circuit operation to shut-down the gate voltage in case of high junction temperature like applying over power consumption, over current etc. .