Skip to main content
NOTICE - The following device(s) are recommended alternatives:
F1192B - VersaMixer Wideband/Low-Power Dual Channel
Optimized for GSM systems as well as those utilizing LTE

Overview

Description

The F1192 offers maximum performance and flexibility at minimum power consumption. The unique and patented settable-gain feature allows it to be used in a very wide variety of radiocard applications, even allowing for dynamic adjustment of gain to maximize performance on the fly. The extremely wide RF and IF bandwidths are achieved with a fixed BOM with all internal matching. The device can function with as little as -6 dBm LO power and with independent channel shutdown modes for ease of integration into high order TDD MIMO systems.

Features

  • RF range: 400 MHz to 3800 MHz
  • LO range: 400 MHz to 3600 MHz
  • IF range: 50 MHz to 600 MHz
  • Dual path for MIMO
  • 4 gain settings; 11 dB, 8 dB, 5 dB, 2 dB
  • 2-bit gain step control
  • Ideal for Multi-Carrier systems
  • +35 dBm OIP3 
  • Low noise figure at any gain setting via IDT’s FlatNoise™ technology
  • Z = 200 Ω IF balanced, 50 Ω RF, 50 Ω LO single ended
  • All internally matched. Single BOM for all RF, LO and IF frequencies
  • 4 mm x 4 mm, 24-pin TQFN package
  • Independent Path Standby mode
  • 75 nsec settling for gain adjustment
  • VCC = 3.3 V, 835 mW

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 2.62 MB
Product Change Notice PDF 493 KB
Product Change Notice PDF 5.71 MB
Product Change Notice PDF 5.61 MB
Product Change Notice PDF 583 KB
5 items

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: