Lead Count (#) | 66 |
Pkg. Code | VPL |
Pitch (mm) | 0.65 |
Pkg. Type | LFBGA |
Pkg. Dimensions (mm) | 4.50 x 7.50 x 1.07 |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
ECCN (US) | EAR99 |
HTS (US) |
Lead Count (#) | 66 |
Carrier Type | Reel |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
Pb Free Category | Pb-Free Ball Terminal (SAC-Q)-e6 |
Device Functions | Power supply, Functional Safety |
Input Voltage (Max) (V) | 5.5 |
Input Voltage (Min) (V) | 2.7 |
Input Voltage Range (V) | 2.7 - 5.5 |
Length (mm) | 4.5 |
Linear Output | Yes |
MOQ | 3640 |
Outputs (#) | 11 |
Parametric Applications | Vehicle Computers, Communication Gateway, Domain Server, Application Server |
Parametric Category | Multi-Channel Power Management ICs (PMICs) |
Pitch (mm) | 0.7 |
Pkg. Dimensions (mm) | 4.5 x 7.5 x 1.07 |
Pkg. Type | LFBGA |
Qualification Level | Automotive |
Supply Voltage (V) | 2.7 - 5.5 |
Target applications | Vehicle Computers, Communication Gateway, Domain Server, Application Server |
Temp. Range | -40 to +105°C |
Thickness (mm) | 1.07 |
Tstg (Max) (°C) | 150 |
Tstg (Min) (°C) | -65 |
Width (mm) | 7.5 |
The RAA271005 is a general purpose Power Management IC (PMIC) suitable for R-Car SoC series. It contains five DC/DC switching regulators and six low-drop out linear regulators (LDO). DCDC5 switching regulator can be configured to work in buck mode, or can be configured as a boost.
The RAA271005 PMIC supports low power operation, where three of the switching regulators (Buck3–Buck5) have been optimized to consume low quiescent current.
RAA271005 supports up to ASIL D functional safety, and includes an independent reference for monitoring of the output voltages, dual internal temperature monitors, challenge response watchdog timer, SoC and MCU error pin monitors, reset generator, a dedicated safety-control state machine, and safety shutdown path. An integrated 12-bit ADC monitors all input rails, output rails, internal temperature, and includes additional inputs to monitor external analog sources.
RAA271005 is available in a 6 × 11 BGA package, with 0.65mm pitch. The device is offered as AECQ100 Grade 1 operation, supporting an ambient temperature range of -40°C to +125°C.
See also the RAA271041. This product works together with the RAA271005 to support RCAR-S4.