Overview
Description
The SLG46855 programmable mixed-signal matrix IC provides a small, low-power component for commonly used mixed-signal functions. The users creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG46855. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.
Features
- Read Back Protection (Read Lock)
- Power Supply: 2.5V (±8%) to 5V (±10%)
- Operating Temperature Range: -40 °C to 85 °C
- RoHS-Compliant/Halogen-Free
- Macrocells Overview
- Two High-Speed General-Purpose Analog Comparators (ACMPxH)
- Two Low-Power General-Purpose Analog Comparators (ACMPxL)
- Two Voltage References (Vref)
- Two Vref Outputs
- Fifteen Combination Function Macrocells
- Three Selectable DFF/Latch or 2-bit LUTs
- One Selectable Programmable Pattern Generator or 2-bit LUT
- Nine Selectable DFF/Latch or 3-bit LUTs
- One Selectable Pipe Delay or Ripple Counter or 3-bit LUT
- One Selectable DFF/Latch or 4-bit LUTs
- Eight Multi-Function Macrocells
- Seven Selectable DFF/Latch or 3-bit LUTs + 8-bit Delay/Counters
- One Selectable DFF/Latch or 4-bit LUT + 16-bit Delay/Counter
- Serial Communications: I2C Protocol Interface
- Programmable Delay with Edge Detector Output
- Deglitch Filter or Edge Detector
- Three Oscillators (OSC)
- 2.048kHz Oscillator
- 2.048MHz Oscillator
- 25MHz Oscillator
- Analog Temperature Sensor
- Power-On Reset (POR)
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 2.43 MB | |
Application Note | PDF 634 KB | |
Application Note | PDF 373 KB | |
Application Note | PDF 1.76 MB | |
Application Note | PDF 1.49 MB | |
Device Errata | PDF 400 KB | |
Application Note | PDF 390 KB | |
7 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Go Configure Software Hub Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
|
Software Package | Renesas |
1 item
|
Boards & Kits
GreenPAK SLG46855 Development Kit with Socket Adapter
The SLG46855V-SKT includes the SLG4SA14-16x20 socket adapter and 50 SLG46855V samples.
GreenPAK SLG46855 20-Pin DIP Prototyping Board
The SLG46855V-DIP 20-pin DIP prototyping board is perfect for breadboarding and fast prototypes. It requires the DIP Adapter (SLG4SA-DIP) to use it with the Advanced Development Board.
GreenPAK Advanced Development Board
The GreenPAK Advanced Development Board provides full programming, emulation, and testing functions for the GreenPAK devices - for use with SLG46xxxX-SKT / SLG47xxxV-SKT socket kits.
It works in tandem with the GreenPAK Designer software (built into Go Configure™ Software Hub), and it allows...
Test this Board Remotely
GreenPAK DIP Adapter for GreenPAK Advanced Development Board
The GreenPAK™ DIP Adapter for the GreenPAK Advanced Development Board allows for using the SLG46xxxV-DIP and SLG47xxxV-DIP prototyping boards with the GreenPAK Advanced Development Board. It acts as the bridge between the advanced and DIP development platforms.
GreenPAK Serial Debugger Board (GSD)
GreenPAK Serial Debugger (GSD) device can be used for programming GreenPAK products with multiple-time Non-Volatile Memory (NVM) or for configuring the interconnect logic, the IOs, and the macrocells of all GreenPAK chips with I²C interface. It is very helpful in the late stages of development...
GreenPAK Lite Development Board
The GreenPAK Lite Development Board provides full programming, emulation, and testing functions for GreenPAK devices, working in a pair with the Go Configure™ Software Hub. Board functionality is provided by the RX66T MCU from Renesas.
GreenPAK Introduction Kit Lite
The SLG4DVKLITEINTRO GreenPAK™ Introduction Kit is perfect for customers starting new development with the GreenPAK programmable mixed-signal products.
GreenPAK Introduction Kit includes:
- SLG4DVKLITE with a USB...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: