Overview
Description
The SLG46722 provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46722. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.
Features
- Logic and Mixed-Signal Circuits
- Highly Versatile Macrocells
- Read Back Protection (Read Lock)
- 1.8V (±5%) to 5V (±10%) Supply
- Operating Temperature Range: -40 °C to 85 °C
- RoHS-Compliant/Halogen-Free
- Macrocells Overview
- Fifteen Combinatorial Look Up Tables (LUTs)
- Five 2-bit LUTs
- Nine 3-bit LUTs
- One 4-bit LUT
- Two Combination Function Macrocell
- One Selectable DFF/Latch or 2-bit LUT
- One Selectable Pipe Delay or 3-bit LUT
- Pipe Delay - 16 Stage/3 Output
- Eight Counter/Delay Generators (CNT/DLY)
- Two 14-bit Delay/Counter
- One 14-bit Delay/Counter with External Clock/Reset
- Three 8-bit Delay/Counter
- Two 8-bit Delay/Counter with External Clock/Reset
- Six D Flip-Flop/Latches (DFF)
- Pipe Delay - 16 Stage/3 Output (Part of Combination Function Macrocell)
- Programmable Delay
- Additional Logic Functions - 2 Deglitch Filters
- RC Oscillator (RC OSC)
- Fifteen Combinatorial Look Up Tables (LUTs)
Comparison
Applications
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Go Configure Software Hub Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
|
Software Package | Renesas |
1 item
|
Boards & Kits
GreenPAK SLG46722 Development Kit with Socket Adapter
The SLG46722V-SKT includes the SLG4SA20-20x30 socket adapter and 50 SLG46722V samples.
GreenPAK SLG46722 20-Pin DIP Prototyping Board
The SLG46722V-DIP 20-pin DIP prototyping board is perfect for breadboarding and fast prototypes. It requires the DIP Adapter (SLG4SA-DIP) to use it with the Advanced Development Board.
GreenPAK Advanced Development Board
The GreenPAK Advanced Development Board provides full programming, emulation, and testing functions for the GreenPAK devices - for use with SLG46xxxX-SKT / SLG47xxxV-SKT socket kits.
It works in tandem with the GreenPAK Designer software (built into Go Configure™ Software Hub), and it allows...
Test this Board Remotely
GreenPAK DIP Adapter for GreenPAK Advanced Development Board
The GreenPAK™ DIP Adapter for the GreenPAK Advanced Development Board allows for using the SLG46xxxV-DIP and SLG47xxxV-DIP prototyping boards with the GreenPAK Advanced Development Board. It acts as the bridge between the advanced and DIP development platforms.
GreenPAK Lite Development Board
The GreenPAK Lite Development Board provides full programming, emulation, and testing functions for GreenPAK devices, working in a pair with the Go Configure™ Software Hub. Board functionality is provided by the RX66T MCU from Renesas.
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: