Overview
Description
The SLG47011V HART Modem is a demonstration board that shows the implementation of the industrial HART protocol on a mixed-signal IC from Renesas. The board contains both logical parts - Host Device and Field Device - to respectively simulate the work of the master (controller) and the remote (sensor) device. For both parts, SLG47011V ICs are used as a modulator/demodulator front-end between the user interface (UART) and HART interface (FSK modulation).
Features
- HART physical layer and 4mA to 20mA current loop interfaces support
- HART modem is tested according to the HART protocol test specification (FSK Physical Layer Test Specification, HCF_TEST-2, Revision 2.2 document) (not a HART-certified device)
- Two separate devices connected through a communication line on a single PCB (Field device and Host device)
- Selectable power modes (Loop/External power selection for Field device), Internal/External current loop source selection. External analog input for a current loop. Loop current control
- Galvanic isolation for both Host and Field devices
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 2.30 MB | |
1 item
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Go Configure Software Hub Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
|
Software Package | Renesas |
1 item
|
Product Options
Applied Filters:
Videos & Training
SLG47011 AnalogPAK HART Modem Demo Board Lab Demonstration
See a demo of the SLG47011 AnalogPAK™ HART Modem Demonstration Board’s powerful features and ease of use.
Video List