Micropower Voltage Reference Evaluation Boards
The ISL21010xxEV1Z evaluation boards are designed to measure the performance of the low dropout voltage ISL21010 voltage reference. The reference comes in a wide...
The ISL21010 is a precision, low dropout micropower bandgap voltage reference in a space-saving SOT-23 package. It operates from a single 2.2V to 5.5V supply (minimum voltage is dependent on voltage option) and provides a ±0.2% accurate reference. The ISL21010 provides up to 25mA of output current sourcing with a low 150mV dropout voltage. Output voltage options include 1.024V, 1.2V, 1.5V, 2.048V, 2.5V, 3.0V, 3.3V, and 4.096V. The low supply current and low dropout voltage combined with high accuracy make the ISL21010 ideal for precision battery-powered applications.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 3.32 MB | |
Brochure | PDF 5.41 MB 日本語 | |
Product Change Notice | PDF 178 KB | |
Price Increase Notice | PDF 208 KB | |
Product Advisory | PDF 240 KB | |
Guide | PDF 353 KB | |
Application Note | PDF 1.39 MB | |
Application Note | PDF 503 KB | |
Application Note | PDF 287 KB | |
9 items
|
The ISL21010xxEV1Z evaluation boards are designed to measure the performance of the low dropout voltage ISL21010 voltage reference. The reference comes in a wide...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.