Skip to main content

Overview

Description

The SLG7WD47674 is a pin-selectable watchdog timer designed to monitor microprocessor activity and detect abnormal system behavior by requiring routine toggling of the watchdog input (WDI) within a specified timeout period. If the microprocessor fails to provide a valid WDI transition, the IC generates a watchdog output (WDO) signal to reset the system or trigger an interrupt, ensuring reliability. This watchdog timer offers flexible timing options, including startup delay, customizable timeout periods, and open-drain output timing (200ms), making it adaptable to various system timing requirements.

For custom configurations, visit the GreenPAK Programmable Mixed-Signal Products page.

Features

  • Pin-selectable watchdog timeout periods
  • Real-time in-system configuration
  • Watchdog timer disable feature
  • Open-drain watchdog output
  • Operating voltage range: +2.5V to +5.5V
  • Quiescent current: 1μA
  • Maximum supply current: 10μA
  • Configurable without external components
  • Low power consumption
  • Pb-free/RoHS-compliant
  • Halogen-free
  • 14-pin STQFN package: 2.0mm x 2.2mm x 0.55mm, 0.4mm pitch

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 625 KB
1 item

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Go Configure Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package Renesas
1 item

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: