Overview
Description
The SLG59M1599V dual N-channel load switch is designed for load switching applications. The part comes with two 40mΩ 1.0A rated MOSFETs, each controlled by an ON control pin. The ramp rate for each MOSFET is adjustable depending on the input current level of the ON pin. The product is packaged in an ultra-small 1.6mm x 1.0mm package.
Features
- Optimized for high-current point-of-load applications
- Power supply: 2.5V ≤ VDD ≤ 5.5V
- Input voltage range: 0.85V ≤ VD ≤ VDD
- 40mΩ RDSON while supporting 1.0A
- Output voltage slew-rate control by resistor
- Over-temperature protection
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 271 KB | |
Brochure | PDF 5.05 MB 日本語 | |
Guide | PDF 2.77 MB 日本語 | |
Application Note | PDF 911 KB | |
Application Note | PDF 364 KB | |
Other | PDF 267 KB | |
6 items
|
Design & Development
Software & Tools
Boards & Kits
SLG59M1599V-EVB
Active
SLG59M1599V Evaluation Board
The SLG59M1599V-EVB board evaluates the SLG59M1599V GreenFET, Dual N-Channel Load Switch.
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters:
Videos & Training
Introduction to Ultra Low RDSon Load Switches
Video List