Skip to main content

Overview

Description

The SLG59M1563V is a 22.5mΩ 2.5A single‑channel load switch that can switch 1V to 5.5V power rails. The product is packaged in an ultra‑small 1.0mm x 1.6mm package.

Features

  • Optimized for high-current point‑of‑load applications
  • Power supply: 1.5V ≤ VDD ≤ 5.5V
  • Input voltage range: 1.0V ≤ VD ≤ VDD
  • 22.5mΩ RDSON while supporting 2.5A

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 363 KB
Brochure PDF 5.05 MB 日本語
Guide PDF 2.77 MB 日本語
Application Note PDF 911 KB
4 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 65 KB
PCB Design Files ZIP 9 KB
PCB Design Files ZIP 221 KB
PCB Design Files ZIP 23 KB
PCB Design Files ZIP 2 KB
PCB Design Files ZIP 61 KB
6 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training