Overview
Description
The SLG59M1558V is designed for load switching applications with ultra-low quiescent current. This device comes with one 28.5mΩ 1.0A rated P‑channel MOSFET controlled by a single ON control pin. The product is packaged in an ultra‑small 1.0mm x 1.0mm package.
Features
- For low-power, mobile, and portable electronic product designs
- Input voltage range: 1.5V ≤ VIN ≤ 5.5V
- Low RDSON
- 28.5mΩ at 5.0V
- 36.4mΩ at 3.3V
- 60.8mΩ at 1.8V
- 77.6mΩ at 1.5V
- Ultra-low quiescent current
- OFF: 0.02µA typical
- ON: 0.05µA typical
- Options with or without internal VOUT discharge circuitry
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 426 KB | |
Brochure | PDF 5.05 MB 日本語 | |
Guide | PDF 2.77 MB 日本語 | |
Application Note | PDF 911 KB | |
Application Note | PDF 364 KB | |
5 items
|
Design & Development
Software & Tools
Boards & Kits
SLG59M1558V-EVB
Active
SLG59M1558V Evaluation Board
The SLG59M1558V-EVB board evaluates the SLG59M1558V GreenFET, Single P-Channel Load Switch.
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters:
Videos & Training
Introduction to Ultra Low RDSon Load Switches
Video List