SLG59M1545V Evaluation Board
The SLG59M1545V-EVB board evaluates the SLG59M1545V GreenFET, Single N-Channel, Load Switch.
For details on how to use the evaluation board, please refer to the...
Featured Documents:
The SLG59M1545V is a 17mΩ 2.5A single‑channel load switch that can switch 0.85V to 5.5V power rails. The product is packaged in an ultra‑small 1.0mm x 1.6mm package.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 500 KB | |
Brochure | PDF 5.05 MB 日本語 | |
Guide | PDF 2.77 MB 日本語 | |
Application Note | PDF 911 KB | |
Application Note | PDF 364 KB | |
5 items
|
The SLG59M1545V-EVB board evaluates the SLG59M1545V GreenFET, Single N-Channel, Load Switch.
For details on how to use the evaluation board, please refer to the...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.
Applied Filters: