Skip to main content

Overview

Description

The SLG59M1457V is a 7.8mΩ 6A single-channel load switch that can switch 0.85V to 5.5V power rails. The product is packaged in an ultra‑small 1.5mm x 2.0mm package.

Features

  • Optimized for smartphone, notebook/tablet PC applications
  • 7.8mΩ RDSON while supporting 6.0A
  • Power supply: 2.5V ≤ VDD ≤ 5.5V
  • Input voltage range: 0.85V ≤ VD ≤ VDD
  • Output voltage slew-rate control by an external capacitor
  • Overcurrent and over-temperature protection
  • Output discharge circuitry
  • Sleep mode current (IDDOFF) in low µA range

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 432 KB
Brochure PDF 5.05 MB 日本語
Guide PDF 2.77 MB 日本語
Application Note PDF 911 KB
4 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 65 KB
PCB Design Files ZIP 9 KB
PCB Design Files ZIP 221 KB
PCB Design Files ZIP 23 KB
PCB Design Files ZIP 2 KB
PCB Design Files ZIP 61 KB
6 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training