Skip to main content

Overview

Description

The SLG59H1017V is a high‑performance 13.3mΩ NMOS load switch designed to control 12V or 24V power rails up to 4A. Using a proprietary MOSFET design, the SLG59H1017V achieves a stable 13.3mΩ RDSON across a wide input voltage range. Combining novel FET design and copper pillar interconnects, the SLG59H1017V package also exhibits a low thermal resistance for high‑current operation. Designed to operate over a -40 °C to 85 °C temperature range, the SLG59H1017V is available in a low thermal resistance, RoHS‑compliant, 1.6mm x 3.0mm STQFN package.

Features

  • Low RDSON: 13.3mΩ
  • Maximum Continuous Current: 4A
  • Wide Operating Supply Voltage: 12V or 24V
  • Automatic 10W nFET SOA Protection
  • Capacitor-adjustable Inrush Current Control
  • Two stage Current Limit Protection:
    • Resistor-adjustable Active Current Limit
    • Fixed 0.5A Short-circuit Current Limit
  • Fast VOUT Discharge
  • ON-OFF Control: Active HIGH
  • Pb-free/RoHS-Compliant Package

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 1.81 MB
Brochure PDF 5.05 MB 日本語
Guide PDF 2.77 MB 日本語
Application Note PDF 911 KB
Application Note PDF 364 KB
5 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 65 KB
PCB Design Files ZIP 9 KB
PCB Design Files ZIP 221 KB
PCB Design Files ZIP 23 KB
PCB Design Files ZIP 2 KB
PCB Design Files ZIP 61 KB
6 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training