Overview
Description
ISL9005A is a high performance Low Dropout linear regulator capable of sourcing 300mA current. It has a low standby current and high-PSRR and is stable with output capacitance of 1µF to 10µF with ESR of up to 200mΩ. The ISL9005A has a high PSRR of 75dB and an output noise of less than 45µVRMS. When coupled with a no load quiescent current of 50µA, (typical) and 0. 1µA shutdown current, the ISL9005A is an ideal choice for portable wireless equipment. Several different fixed voltage outputs are standard. Output voltage options for each LDO range are from 1. 5V to 3. 3V. Other output voltage options may be available upon request.
Features
- 300mA high performance LDO
- Excellent transient response to large current steps
- Excellent load regulation: <0.1% voltage change across full range of load current
- High PSRR: 75dB @ 1kHz
- Wide input voltage capability: 2.3V to 6.5V
- Very low quiescent current: 50µA
- Low dropout voltage: typically 200mV @ 300mA
- Low output noise: typically 45µVRMS @ 100µA (1.5V)
- Stable with 1µF to 10µF ceramic capacitors
- Soft-start to limit input current surge during enable
- Current limit and overheat protection
- ±1.8% accuracy over all operating conditions
- Tiny 2mmx3mm 8 Ld DFN package
- -40°C to +85°C operating temperature range
- Pb-free (RoHS compliant)
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 605 KB | |
Brochure | PDF 12.71 MB 日本語 | |
Product Change Notice | PDF 202 KB | |
End Of Life Notice | PDF 200 KB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
6 items
|
Design & Development
Boards & Kits
Evaluation System for Stepping Motor with Resolver
This solution kit allows you to easily evaluate and study the RX family and resolver to digital converter (RDC) ICs provided by Renesas. A stepping motor with resolver is included, and evaluation can be started immediately after purchasing the kit using software that can be downloaded from the...
Motor Control Evaluation System for RA Family - RA6T1 Group
The Motor Control Evaluation System for RA Family - RA6T1 Group is a low-voltage permanent magnet synchronous motor (brushless DC motor) solution that allows anyone to easily evaluate motor control. Start evaluating motor control immediately using the kit hardware and software available for...
Surveillance Camera with CMOS Sensor Reference Design
The solution demonstrates a CMOS image sensor (CIS) board with phase-detection autofocus (PDAF) and a high-performance image signal processing (ISP) board along with autofocus zoom lens software. Using this reference design, users can evaluate the autofocus functionality of the...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: