Overview
Description
The ISL80111, ISL80112, and ISL80113 are ultra low dropout LDOs providing the optimum balance between performance, size and power consumption in size constrained designs for data communication, computing, storage and medical applications. These LDOs are specified for 1A, 2A and 3A of output current and are optimized for low voltage conversions. Operating with a VIN of 1V to 3. 6V and with a legacy 2. 9V to 5. 5V on the BIAS, the VOUT is adjustable from 0. 8V to 3. 3V. With a VIN PSRR greater than 40dB at 100kHz makes these LDOs an ideal choice in noise sensitive applications. The guaranteed ±1. 6% VOUT accuracy overall conditions lend these parts to supplying an accurate voltage to the latest low voltage digital ICs. An enable input allows the part to be placed into a low quiescent current shutdown mode. A submicron CMOS process is utilized for this product family to deliver best-in-class analog performance and overall value for applications in need of input voltage conversions typically below 2. 5V. It also has the superior load transient regulation unique to a NMOS power stage. These LDOs consume significantly lower quiescent current as a function of load compared to bipolar LDOs.
Features
- Ultra low dropout: 75mV at 3A, (typical)
- Excellent VIN PSRR: 70dB at 1kHz (typical)
- ±1.6% guaranteed VOUT accuracy for -40ºC < TJ < +125ºC
- Very fast load transient response
- Extensive protection and reporting features
- VIN range: 1V to 3.6V, VOUT range: 0.8V to 3.3V
- Small 10 Ld 3x3 DFN package
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.06 MB 日本語 | |
Product Change Notice | PDF 326 KB | |
Product Change Notice | PDF 498 KB | |
Product Change Notice | PDF 84 KB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
6 items
|
Design & Development
Boards & Kits
Ultra-Low Dropout 3A Low Input Voltage NMOS LDOs Evaluation Board
The ISL80113EVAL1Z evaluation board provides a simple platform for evaluating the performance of the ISL80113 ultra-low dropout LDO. Jumpers are provided to easily set popular output voltages.
The ISL80113 are single-output LDOs specified for 3A of output current and are optimized for less...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: