Skip to main content

Overview

Description

The ISL80111, ISL80112, and ISL80113 are ultra low dropout LDOs providing the optimum balance between performance, size and power consumption in size constrained designs for data communication, computing, storage and medical applications. These LDOs are specified for 1A, 2A and 3A of output current and are optimized for low voltage conversions. Operating with a VIN of 1V to 3. 6V and with a legacy 2. 9V to 5. 5V on the BIAS, the VOUT is adjustable from 0. 8V to 3. 3V. With a VIN PSRR greater than 40dB at 100kHz makes these LDOs an ideal choice in noise sensitive applications. The guaranteed ±1. 6% VOUT accuracy overall conditions lend these parts to supplying an accurate voltage to the latest low voltage digital ICs. An enable input allows the part to be placed into a low quiescent current shutdown mode. A submicron CMOS process is utilized for this product family to deliver best-in-class analog performance and overall value for applications in need of input voltage conversions typically below 2. 5V. It also has the superior load transient regulation unique to a NMOS power stage. These LDOs consume significantly lower quiescent current as a function of load compared to bipolar LDOs.

Features

  • Ultra low dropout: 75mV at 3A, (typical)
  • Excellent VIN PSRR: 70dB at 1kHz (typical)
  • ±1.6% guaranteed VOUT accuracy for -40ºC < TJ < +125ºC
  • Very fast load transient response
  • Extensive protection and reporting features
  • VIN range: 1V to 3.6V, VOUT range: 0.8V to 3.3V
  • Small 10 Ld 3x3 DFN package

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 1.06 MB 日本語
Product Change Notice PDF 326 KB
Product Change Notice PDF 498 KB
Product Advisory PDF 363 KB
Product Change Notice PDF 84 KB
Application Note PDF 509 KB
Application Note PDF 397 KB
7 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
iSim:PE Offline Simulation Tool
iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
Simulator Renesas
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - iSim Log in to Download SXSCH 76 KB
1 item

Product Options

Applied Filters: