Overview
Description
The ISL91107IR is a highly integrated buck-boost switching regulator that accepts input voltages either above or below the regulated output voltage. Unlike other buck-boost regulators, this regulator automatically transitions between operating modes without significant output disturbance.
This device is capable of delivering up to 2A of output current (PVIN = 2.8V, VOUT = 3.3V) and provides excellent efficiency due to its fully synchronous 4-switch architecture. A no-load quiescent current of only 45µA also optimizes efficiency under light load conditions.
The ISL91107IR is designed for standalone applications and supports 3.3V fixed output voltages or variable output voltages with an external resistor divider. Output voltages as low as 1V or as high as 5.2V are supported using an external resistor divider.
The ISL91107IR requires only a single inductor and very few external components. A power supply solution size is minimized by its 2.5MHz switching frequency, which further reduces the size of external components. The ISL91107IR is available in a 3mm x 4mm 20 Ld TQFN package. Alternatively, the ISL91107 is available in a 2.15mm x 1.51mm WLCSP package.
Features
- Accepts input voltages above or below regulated output voltage
- Automatic and seamless transitions between buck and boost modes
- Input voltage range: 1.8V to 5.5V
- Output current: up to 2A (PVIN = 2.8V, VOUT = 3.3V)
- High efficiency: up to 96%
- 45µA quiescent current maximizes light load efficiency
- 2.5MHz switching frequency minimizes the external component size
- Selectable forced PWM mode
- Fully protected from short-circuit, over-temperature, and undervoltage
- Small 3mm x 4mm TQFN package
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 858 KB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
3 items
|
Design & Development
Boards & Kits
High-Efficiency Buck-Boost Regulators with 4.1A Switches Evaluation Board
The ISL91107IRN-EVZ platform allows for a quick evaluation of the high-performance features of the ISL91107IR buck-boost regulator. The ISL91107IRN-EVZ is used to evaluate the ISL91107IRTNZ featuring 3.3 Vout.
The ISL91107IR is a high-current buck-boost switching regulator for systems using...
High-Efficiency Buck-Boost Regulators with 4.1A Switches Evaluation Board
The ISL91107IRA-EVZ platform allows for a quick evaluation of the high-performance features of the ISL91107IR buck-boost regulator. The ISL91107IRA-EVZ is used to evaluate the ISL91107IRTAZ featuring adjustable Vout.
The ISL91107IR is a high-current buck-boost switching regulator for systems...
High-Efficiency Buck-Boost Regulators with 4.1A Switches Evaluation Board
The ISL91107IIN-EVZ and ISL91107IIA-EVZ platforms allow quick evaluation of the high-performance features of the ISL91107 buck-boost regulator. The ISL91107IIN-EVZ evaluates the ISL91107IIN featuring 3.3 Vout.
The ISL91107 is a high-current buck-boost switching regulator for systems using new...
High-Efficiency Buck-Boost Regulators with 4.1A Switches Evaluation Board
The ISL91107IIN-EVZ and ISL91107IIA-EVZ platforms allow quick evaluation of the high-performance features of the ISL91107 buck-boost regulator. The ISL91107IIA-EVZ evaluates the ISL91107IIAZ featuring adjustable Vout.
The ISL91107 is a high-current buck-boost switching regulator for systems...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: