Overview
Description
The RAA211650 is an integrated 60V, 5A synchronous buck regulator with adjustable switching frequency from 200kHz up to 2.5MHz. It supports a wide input voltage range from 4.5V to 60V and adjustable output voltage (0.8V to maximum duty cycle * VIN). The integrated low rDS(ON) MOSFETs, gate drivers, and the controller make RAA211650 an efficient voltage step-down solution.
The device switches at a default frequency of 500kHz if the RT pin is tied to AVCC, however, it can be programmed to switch from 200kHz to 2.5MHz by using an external resistor on the RT pin. The MODE/SYNC pin can dither the oscillator frequency if the spread-spectrum operation is required. The internal oscillator can also be synchronized to an external clock through the MODE/SYNC pin. The integrated regulator also has options either to use internal fixed compensation or user-selected external compensation.
To limit inrush current during startup, RAA211650 has 2ms fixed internal soft-start time. It can also be programmed by an external capacitor.
The RAA211650 provides programmable startup delay time for sequencing purposes. Also, the RAA211650 provides comprehensive protections including undervoltage lockout, overcurrent (positive and negative), overvoltage, and over-temperature.
Features
- 4.5V to 60V input supply range
- Integrated high-side (90mΩ) and low-side (37mΩ)MOSFETs
- 1% accurate voltage reference over temperature
- Fixed-frequency operation with optional spread spectrum and external clock sync
- Adjustable switching frequency from 200kHz to 2.5MHz
- Programmable soft-start and soft-stop timing
- Programmable startup and shutdown delays
- Bidirectional overcurrent protection on both internal FETs
- Extensive voltage and temperature protection
- Compact 28 Ld 4x5mm QFN package
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 3.32 MB | |
Brochure | PDF 12.71 MB 日本語 | |
2 items
|
Design & Development
Software & Tools
Boards & Kits
RAA211650 Synchronous Buck Evaluation Board with 4.5V to 60V Input Range, 3.3V 5A Output
The RTKA211650DE0000BU evaluation board provides a quick and comprehensive platform for evaluating the high-performance features of the RAA211650 switching regulator. The board operates from a supply voltage of 4.5V to 60VDC with the capability of delivering continuous load of 5A.
The...
RZ/V2M Evaluation Board Kit
This product is an evaluation board with RZ/V2M configured as the key device and is capable of easily implementing software development such as camera sensor input image processing, low power consumption AI inference, video streaming, and etc.
Test this Board Remotely
RZ/V2MA Evaluation Board Kit
This product is an evaluation board with RZ/V2MA configured as the key device. The RZ/V2MA Evaluation Board Kit is configured with the main board, base board, and option board (sold separately). The option board is used for PCIe evaluation.
This product supports the RZ/V2MA standard software...
IEEE 1588 Solution Development Kit
This IEEE 1588 Solution development kit demonstrates clock synchronization up to <50nSec between Master and Slave to reconstruct accurate synchronization signals for 5G networks.
IEEE 1588 is a precise time protocol (PTP) system used to synchronize clocks in computer networks. In local area...
Test this Board Remotely
ROS-Based Robot Body Controller Reference Design
This reference design allows for the control of multiple servos using the Robot Operating System (ROS). Our RA6M5 MCU, featuring the high-performance Arm® Cortex®-M33, integrates communication interfaces like Ethernet and USB for seamless Pub/Sub messaging between ROS nodes. By utilizing our
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: