Skip to main content

Overview

Description

The ISL8502A is a synchronous buck controller with internal MOSFETs packaged in a small 4mmx4mm QFN package. The ISL8502A can support a continuous load of 2A and has a very wide input voltage range. With the switching MOSFETs integrated into the IC, the complete regulator footprint can be very small and provide a much more efficient solution than a linear regulator. The ISL8502A is capable of stand-alone operation or it can be used in a master slave combination for multiple outputs that are derived from the same input rail. Multiple slave channels (up to six) can be synchronized. This method minimizes the EMI and beat frequencies effect with multi-channel operation. The switching PWM controller drives two internal N-Channel MOSFETs in a synchronous-rectified buck converter topology. The synchronous buck converter uses voltage-mode control with fast transient response. The switching regulator provides a maximum static regulation tolerance of ±1% over line, load, and temperature ranges. The output is user-adjustable by means of external resistors down to 0. 6V. The output is monitored for undervoltage events. The switching regulator also has overcurrent protection. Thermal shutdown is integrated. The ISL8502A features a bi-directional Enable pin that allows the part to pull the enable pin low during fault detection. PGOOD delay for ISL8502A has been decreased to 1ms typical (at 500kHz switching frequency) compared to 250ms (at 500kHz) for ISL8502.

Features

  • Up to 2A Continuous Output Current
  • Integrated MOSFETs for Small Regulator Footprint
  • Adjustable Switching Frequency, 500kHz to 1.2MHz
  • Tight Output Voltage Regulation, ±1% Over-temperature
  • Wide Input Voltage Range, 5V ±10% or 5.5V to 14V
  • Wide Output Voltage Range, from 0.6V
  • Simple Single-Loop Voltage-Mode PWM Control Design
  • Input Voltage Feed-Forward for Constant Modulator Gain
  • Fast PWM Converter Transient Response
  • Lossless rDS(ON) High Side and Low Side Overcurrent Protections
  • Undervoltage Detection
  • Integrated Thermal Shutdown Protection
  • Power-Good Indication
  • Adjustable Soft-Start
  • Start-Up with Pre-Bias Output
  • Pb-free (RoHS Compliant)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 1.06 MB
End Of Life Notice PDF 603 KB
Application Note PDF 592 KB
Product Change Notice PDF 398 KB
Application Note PDF 509 KB
Application Note PDF 397 KB
Application Note PDF 650 KB
Application Note PDF 387 KB
Application Note PDF 349 KB
9 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
iSim:PE Offline Simulation Tool
iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
Simulator Renesas
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - iSim Log in to Download SXSCH 225 KB
1 item

Product Options

Applied Filters: