Overview
Description
The ISL8018 is a high efficiency, monolithic, synchronous step-down DC/DC converter that can deliver up to 8A continuous output current from a 2. 7V to 5. 5V input supply. The output voltage is adjustable from 0. 6V to VIN. With an adjustable current limit, reverse current protection, prebias start and over-temperature protection, the ISL8018 offers a highly robust power solution. It uses current control architecture to deliver fast transient response and excellent loop stability. The ISL8018 integrates a pair of low ON-resistance P-channel and N-channel internal MOSFETs to maximize efficiency and minimize external component count. 100% duty-cycle operation allows less than 250mV dropout at 8A output current. Adjustable frequency and synchronization allow the ISL8018 to be used in applications requiring low noise. The ISL8018 can be configured for discontinuous or forced continuous operation at light load. Forced continuous operation reduces noise and RF interference while discontinuous mode provides high efficiency by reducing switching losses at light loads. The ISL8018 is offered in a space saving 20 Ld 3x4 QFN lead free package with exposed pad lead frames for excellent thermal performance. The complete converter occupies less than 96. 8mm2 area.
Features
- High efficiency synchronous buck regulator with up to 97% efficiency
- ±10% output voltage margining
- Adjustable current limit
- Start-up with prebiased output
- Internal soft-start - 1ms or adjustable, internal/external compensation
- Soft-stop output discharge during disabled
- Adjustable frequency from 500kHz to 4MHz - default at 1MHz
- External synchronization up to 4MHz - master to slave phase shifting capability
- Peak current limiting, hiccup mode short-circuit protection and over-temperature protection
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.27 MB | |
Product Change Notice | PDF 178 KB | |
Application Note | PDF 592 KB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
Application Note | PDF 650 KB | |
Application Note | PDF 387 KB | |
Application Note | PDF 349 KB | |
8 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
iSim:PE Offline Simulation Tool iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
|
Simulator | Renesas |
1 item
|
Boards & Kits
8A Low Quiescent Current High-Efficiency Synchronous Buck Regulator Demonstration Board
The ISL8018DEMO1Z demonstration board is intended for use by individuals with requirements for point-of-load applications sourcing from 2.7V to 5.5V. The ISL8018DEMO1Z simple smallest factor demo board is used for a quick and easy demonstration of the performance of the ISL8018 low quiescent,...
8A Low Quiescent Current High-Efficiency Synchronous Buck Regulator Evaluation Board
The ISL8018EVAL3Z evaluation board is intended for use by individuals with requirements for point-of-load applications sourcing from 2.7V to 5.5V. The ISL8018EVAL3Z is used to evaluate the performance of the ISL8018 low quiescent, high-efficiency synchronous buck regulator.
The ISL8018EVAL3Z...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: