Overview
Description
Buck-Boost Narrow VDC Battery Charger with SMBus Interface and USB OTG The ISL9238C is a buck-boost Narrow Output Voltage DC (NVDC) charger. The ISL9238C provides NVDC charging, system bus regulation, and protection features for tablets, Ultrabooks, notebooks, power banks, and any USB-C interface platform. The advanced Renesas R3™ technology provides high light-load efficiency and fast transient response. In Charging mode, the ISL9238C accepts input power from a wide range of DC power sources (such as conventional AC/DC charger adapters, USB PD ports, and travel adapters) and safely charges battery packs with up to 4-series cell Li-ion batteries. As an NVDC topology charger, the ISL9238C also regulates the system output to a narrow DC range for stable system bus voltage. System power can be provided from the adapter, battery, or a combination of both. The ISL9238C can operate with only a battery, only an adapter, or with both connected. For Intel IMVP compliant systems, the ISL9238C includes PSYS (system power monitor) functionality, which provides an analog signal representing total platform power. The PSYS output connects to a wide range of Renesas IMVP core regulators to provide an IMVP compliant power domain function. The ISL9238C supports reverse buck, boost, or buck-boost operation to the input port from 2- to 4-cell batteries. The ISL9238C provides SMBus/I2C serial communication that allows programming of many critical parameters to deliver a customized solution.
Features
- Buck-boost NVDC charger for 2-, 3- or 4-cell Li-ion batteries
- Input voltage range: 3.9V to 23.4V (no dead zone)
- System output voltage: 2.4V to 18.304V
- Autonomous charging option (automatic completion of charging)
- Pass-Through mode in forward direction
- System power monitor PSYS output, IMVP compliant
- Up to 1MHz switching frequency
- Adapter current and battery current monitor (AMON/BMON)
- PROCHOT# open-drain output, IMVP compliant
- Allows trickle charging of a depleted battery
- Ideal diode control in Turbo mode
- Reverse buck, boost, and buck-boost operation from battery
- Two-level adapter current limit available
- 100% 2-FET buck only mode option
- Battery Ship mode option
- SMBus and auto-increment I2C compatible
- 4mm x 4mm 32 Ld TQFN package
- UL2367, IEC 62368-1: File No. E520109
Comparison
Applications
- 2- to 4-cell tablets
- Ultrabooks
- Notebooks
- Power banks
- Any USB-C interface portable device requiring batteries
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet - Short-Form | PDF 97 KB | |
Datasheet | PDF 2.74 MB | |
Product Change Notice | PDF 169 KB | |
Brochure | PDF 1.11 MB | |
Product Change Notice | PDF 179 KB | |
Product Change Notice | PDF 297 KB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
8 items
|
Design & Development
Boards & Kits
100W USB Type-C Power Bank Reference Design
This is a USB-certified single port power bank reference design. It can connect 2 to 4 cells (default is 3 cells) in series and has a battery monitor function on this...
USB PD with Turbo Boost Development Kit
The USB PD with Turbo Boost Development Kit is used for developing applications with Universal Serial Bus Power Delivery (USB PD). The kit utilizes Renesas' R9A02G011...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: