Skip to main content

Overview

Description

This is a USB-certified single port power bank reference design. It can connect 2 to 4 cells (default is 3 cells) in series and has a battery monitor function on this board. When combined with a lithium-ion battery, this reference can realize a Power Bank.

The USB Type-C® port is Dual Role Power (DRP), supporting both sink mode to charge the battery and source mode to support programmable power supply (PPS). The standard firmware provided is designed to work with 2 cells and 4 cells other than the 3 cells default by changing the board settings.

USB certification: 
TID: 1090007, RTK-251-1PowerBank3, 100W(Sink)/45W(Source)
TID: 1090008, RTK-251-1PowerBank3, 100W(Sink)/15W PPS(Source)

The following tool is provided for firmware customization:

  • Firmware generation support tool (PDC image generator, PDC-IMGGEN): GUI tool that can change parameters of USB PD protocols.

Features

  • USB Power Delivery and USB-Type-C®
    • One USB-Type-C® port
    • Power Role: Dual Role (Supports Try.SRC mode)
      • Power Source voltage (without PPS): 5, 9, 12, 15, 20V and up to two additional voltages.
      • Power Source voltage (with PPS): 5V and 5VProg.
      • Power Sink: 5 to 20V (Supports variable input)
    • Supports USB-Type-C® Authentication Responder feature (RTK0EUG011D06010BJ only)
    • Supports USB Power Delivery Firmware Update feature (PDFU) (RTK0EUG011D06010BJ only)
  • Battery Charger
    • Battery type: Li-ion battery
    • Number of cells: 2, 3 or 4 series cells (Normal function: Default setting = 3 series cells)
    • Trickle Charging
  • 5 LEDs indicators
    • USB-Type-C® port status indicator (1 LED)
    • Battery remaining capacity indicator (4 LEDs)
  • Protections
    • Over Temperature Protection (USB-Type-C® Receptacle)
    • Over Voltage Protection (VBUS voltage)
    • Over Current Protection (VBUS current)

Applications

Documentation

Type Title Date
Application Note Log in to Download PDF 1008 KB
1 item

Design & Development

Software & Tools

Software Downloads

Type Title Date
Library Log in to Download ZIP 243 KB
Library Log in to Download ZIP 3.70 MB Function: Communication Interface
2 items

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?