Overview
Description
The ISL6292EVAL2Z is a complete evaluation platform for the ISL6292 Li-ion/Li-polymer battery charger. The on-board 9-bit DIP switch facilitates programming charging current, setting EN input, temperature monitoring status, and so on. The four jumpers can set up input source selection, USB mode selection, and can be used to make other necessary connections.
Features
- Complete charger for single-cell Li-ion batteries
- Very low thermal dissipation
- Integrated pass element and current sensor
- No external blocking diode required
- 1% voltage accuracy
- Programmable current limit up to 2A
- Programmable end-of-charge current
- Charge current thermal foldback
- NTC thermistor interface for battery temperature monitor
- Accepts multiple types of adapters or USB bus power
- Guaranteed to operate at 2.65V after start-up
- Ambient temperature range: -20 °C to +70 °C
- Thermally-enhanced QFN packages
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 624 KB | |
Datasheet | PDF 1.06 MB | |
2 items
|
Product Options
Applied Filters:
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.