Overview
Description
The RAA223183 is an off-line Flyback regulator with a 1000V integrated MOSFET, designed for high-reliability application of single-phase and 3-phase smart meter power supplies and other generally isolated power supplies. The RAA223183 can deliver up to 7W power from the single-phase and 11W from 3-phase universal inputs.
Features
- Flyback regulator with 1000V 9Ω MOSFET
- Single 400V bulk capacitor for single-phase input up to 460VAC
- Frequency doubling for heavy load operation (up to 15W in single-phase and 21W and above in 3-phase), with programmable duration (maximum time depends on thermal capability)
- Valley switching to reduce switching losses
- Programmable constant frequency PWM operation
- Burst mode operation at light load
- Protection features: Short-circuit protection (SCP), overload protection (OLP), input undervoltage lockout (VinUV), Input OVP, VCC overvoltage protection (VccOV), VCC undervoltage lockout (VccUV) and over-temperature protection (OTP).
- 4KV surge compliance per IEC 61000-4-5 with cap-saving operation
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 2.45 MB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
3 items
|
Design & Development
Boards & Kits
1000V Off-Line Flyback Regulator Evaluation Board
The RTKA223183DE0010BU dual output 6W universal input flyback evaluation board featuring the RAA223183 1000V regulator is used to evaluate a low-cost, high-performance isolated AC/DC solution from a universal input of 85VAC to 265VAC, to 13V and 5V outputs for smart meter applications.
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: