Overview
Description
The 2SJ621 is a Pch Single Power Mosfet -12V -3.5A 44Mohm Tmm/Sc-96.
Features
- 1.8 V drive available
- Low on-state resistance
RDS(on)1 = 44 mΩ MAX. (VGS = –4.5 V, ID = –2.0 A)
RDS(on)2 = 56 mΩ MAX. (VGS = –3.0 V, ID = –2.0 A)
RDS(on)3 = 62 mΩ MAX. (VGS = –2.5 V, ID = –2.0 A)
RDS(on)4 = 105 mΩ MAX. (VGS = –1.8 V, ID = –1.5 A)
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 201 KB 日本語 | |
Guide | PDF 796 KB | |
Application Note | PDF 648 KB 日本語 | |
3 items
|
Design & Development
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.