Skip to main content

Overview

Description

The TP65H150G4LSGBE 650V 150mΩ Gallium Nitride (GaN) FET, housed in an 8x8 PQFN industry-standard package, is a normally-off device built on Renesas' Gen IV SuperGaN® platform. It integrates a high-voltage GaN HEMT with an optimized low-voltage silicon MOSFET, delivering exceptional performance, standard drive compatibility, ease of adoption, and enhanced reliability.

Features

  • 150mOhm, 650V GaN Device in PQFN 8x8 industry package
  • JEDEC-qualified GaN technology
  • Dynamic RDS(on)eff production tested
  • Robust design defined by:
    • 800V transient over-voltage capability
    • Operation with E-mode Gate drivers without the need for Zener protection
  • Low QRR
  • Reduced crossover loss
  • Achieves increased efficiency in both hard-switched and soft-switched circuits, enabling:
    • Increased power density
    • Reduced system size and weight
    • Overall reduction in system cost

Comparison

Applications

Documentation

Design & Development

Software & Tools

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: