Overview
Description
The RZ/T Series Inverter Board (P/N: RTK0EM0000B15010BJ) is an inverter board that allows users to evaluate motor control using a BLDC motor with ease. This product supports absolute encoder and incremental encoder. By using in combination with a compatible CPU board, users can immediately start evaluating motor control.
Supported CPU board: Evaluation Board Kit for RZ/T2H (P/N: RTK9RZT2H0S00000BJ)
Note: This product does not include a BLDC motor. If you need a BLDC motor, please purchase the RZ/T Series Inverter Board Kit (P/N: RTK0EM0000S05010BJ).
Features
- Power supply voltage: DC 24V
- Equipped with inverter circuit
- Supports current sensing (3-shunt delta-sigma modulator)
- Supports incremental encoder x1 and absolute encoder x2
- Detects overcurrent
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 3.24 MB 日本語 | |
1 item
|
Design & Development
Software & Tools
Related Boards & Kits
Evaluation Board Kit for RZ/T2H
The Evaluation Board Kit for RZ/T2H is an evaluation and development kit for the RZ/T2H MPU. Since it has an on-board emulator, you can start evaluation by simply connecting the bundled cable with your PC. This board includes rich functional ICs such as Gigabit Ethernet PHY, non-volatile memory...
Bus Board for RZ/T2H
The Bus Board for RZ/T2H is an interface board for the RZ/T Series Inverter Board (P/N: RTK0EM0000B15010BJ or RTK0EM0000S05010BJ) and the RZ/T2H Evaluation Board Kit (P/N: RTK9RZT2H0S00000BJ). This product makes it easy to connect up to nine RZ/T Series Inverter Boards.
Supported CPU Board:...
RZ/T Series Inverter Board Kit
The RZ/T Series Inverter Board Kit (P/N: RTK0EM0000S05010BJ) is an inverter board that allows users to evaluate motor control using BLDC motor with ease. This product supports absolute encoder and incremental encoder. By using in combination with a compatible CPU board, users can immediately...
RZ/T2H 9-Axis Motor Control Reference Design
The RZ/T2H 9-Axis Motor Control Reference Design enables 9-axis motor control using the RZ/T2H advanced high-end microprocessor (MPU). This design consists of the following three boards.
- Evaluation board with the RZ/T2H MPU (RTK9RZT2H0S00000BJ)
- RZ/T2H bus board (RTK0EM0000Z03000BJ)
- RZ/T MPU series...
Product Options
Applied Filters:
Videos & Training
This video demonstrates the RZ/T2H's capability to control up to nine motor axes. It covers the demo's structure, highlights its key features, and showcases multi-axis control using the motion control utility. To learn more, visit the RZ/T2H evaluation board.
Related Resources