Skip to main content

Overview

Description

The Bus Board for RZ/T2H is an interface board for the RZ/T Series Inverter Board (P/N: RTK0EM0000B15010BJ or RTK0EM0000S05010BJ) and the RZ/T2H Evaluation Board Kit (P/N:  RTK9RZT2H0S00000BJ). This product makes it easy to connect up to nine RZ/T Series Inverter Boards.

Supported CPU Board: Evaluation Board Kit for RZ/T2H (P/N: RTK9RZT2H0S00000BJ)

Supported Inverter Board:

Features

  • Up to nine RZ/T Series Inverter Boards can be connected
  • Functional safety: Cuts off the PWM signals for nine inverters
  • Detects overcurrent for nine inverters

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 2.22 MB 日本語
1 item

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software
[Software=RZ/T2 Flexible Software Package Setup|v1.10],[Toolchains=GNU ARM Embedded Toolchain|v12.2.Rel 1;IAR Embedded Workbench for ARM v9.60.1]
Log in to Download ZIP 48.25 MB
Application: Industrial
Compiler: GCC, ICCARM IDE: e2 studio, IAR EWARM
PCB Design Files Log in to Download ZIP 18.74 MB
2 items

Related Boards & Kits

Product Options

Applied Filters:

Videos & Training

RZ/T2H 9-Axis Motor Control Demo

This video demonstrates the RZ/T2H's capability to control up to nine motor axes. It covers the demo's structure, highlights its key features, and showcases multi-axis control using the motion control utility. To learn more, visit the RZ/T2H evaluation board.

Related Resources