Skip to main content

Overview

Description

The RX261 capacitive touch evaluation system makes it easy for users to evaluate touch solutions offered by Renesas. You can start evaluating immediately out of the box using the board and software included in each kit.

Configuration

  • RX261 CPU board
  • Touch application board
    • Self-capacitance evaluation board built-in basics for capacitive touch: switches, slider and wheel

Features

  • Use to evaluate various touch functions (button, slider, wheel)
  • Simple prototyping
  • Use as a reference when designing boards or software
  • Easily adjust the sensitivity by using QE for Capacitive Touch
    • Easy to develop touch interfaces even for beginners with GUI
    • Easy operation with intuitive interface
    • Automatically output adjusted source code
  • RX261 MCU (R5F52618BGFP) mounted
  • Capacitive touch sensor (CTSU2SLa) terminal 34 channels available

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
C/C++ Compiler Package for RX Family [CC-RX]
C/C++ Compiler Package for RX Family [IDE: CS+, e² studio, High-performance Embedded Workshop]
Compiler/Assembler Renesas
E2 emulator [RTE0T00020KCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
Emulator Renesas
E2 emulator Lite [RTE0T0002LKCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
Emulator Renesas
QE for Capacitive Touch: Development Assistance Tool for Capacitive Touch Sensors
In developing embedded system using the capacitive touch sensor of MCUs, you can easily setup initial configurations of the touch interface as well as process the tuning of sensors, and reduce development time. [Plugin for Renesas IDE "e2 studio"] [Standalone Version] [Support MCU/MPU:RA, RL78, RX, Renesas Synergy™]
Solution Toolkit Renesas
4 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code Log in to Download ZIP 3.14 MB
Application: Human Machine Interface (HMI)
Function: HMI
Sample Code
[Software=RX Driver Package|V1.44],[Toolchains=CC-RX|V3.06.00]
Log in to Download ZIP 19.95 MB 日本語
Application: Human Machine Interface (HMI)
Compiler: CC-RX Function: Evaluation Kit, HMI IDE: e2 studio
Sample Code
[Software=RX Driver Package|V1.44],[Toolchains=CC-RX|V3.06.00]
Log in to Download ZIP 15.35 MB 日本語
Application: Human Machine Interface (HMI)
Compiler: CC-RX Function: Evaluation Kit, HMI IDE: e2 studio
Sample Code
[Software=RX Driver Package|V2.20;RA Flexible Software Package|v5.3.0],[Toolchains=CC-RL|V1.13.00;CC-RX|V3.06.00;GNU Arm Embedded|13.2.1.arm-13-7]
Log in to Download ZIP 16.10 MB 日本語
Application: Consumer Electronics
Compiler: CC-RL, CC-RX, GNU ARM Embedded Function: Application Example, HMI IDE: e2 studio
4 items

Product Options

Applied Filters: